USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all Configurable Power Accessories
Schneider Eletric PDW26L21-20XC Picture

PDW26L21-20XC

Schneider Eletric PDW26L21-20XC Picture
PDW26L21-20XC

26' CABLE EXTENDER 5-WIRE #10 AWG, UL WITH L21-20R/P

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Overview
    Model Name
    26' CABLE EXTENDER 5-WIRE #10 AWG, UL WITH L21-20R/P
    Includes
    Installation guide
    Standard Lead Time
    Usually Ships within 2 Weeks
    Product Distribution
    Anguilla , Antigua And Barbuda , Aruba , Barbados , Belize , Bolivia , Brazil , Canada , Colombia , Costa Rica , Cuba , Dominican Republic , Ecuador , El Salvador , Ethiopia , Guatemala , Guyana , Honduras , Jamaica , Mexico , Netherlands Antilles , Nicaragua , Panama , Peru , Puerto Rico , Saudi Arabia , Taiwan , Togo , United States , Venezuela , VIRGIN ISLANDS (UNITED STATES)
    Output
    Nominal Output Voltage
    120V , 208 3PH
    Maximum Total Current Draw per Phase
    20 A
    Input
    Nominal Input Voltage
    208 3PH
    Input Connections
    NEMA L21-20P
    Number of Power Cords
    1
    Acceptable Input Voltage
    200-240 VAC
    Maximum Line Current per phase
    20 A
    Physical
    Net Weight
    8.4 lbs (3.82 kg)
    Maximum Height
    2.5 inches (64.0 mm)
    Maximum Width
    2.0 inches (51.0 mm)
    Maximum Depth
    312.0 inches (7925.0 mm)
    Shipping Weight
    9.0 lbs (4.09 kg)
    Shipping Height
    4.0 inches (102.0 mm)
    Shipping Width
    12.0 inches (305.0 mm)
    Shipping Depth
    17.5 inches (445.0 mm)
    Conformance
    Approvals
    UL Listed
    Standard warranty
    2 years repair or replace
  • View more View less

    Documents

    Language
    • English1
    CAD
    Format
    Size
    Date
    Add to My Documents
    PDW(L21-20XC) - ISX Cable Extenders (Version 0)
    Files in document
    pdf
    102 KB
    zip
    81.3 KB
    Description
    Power Distribution, Power Distribution Wires
    Size zip
    Size 183.2 KB
    Date 8/4/08
    Files in document
    pdf
    102 KB
    zip
    81.3 KB
    Description
    Power Distribution, Power Distribution Wires
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /