Schneider Electric USA Website

Welcome to our website.

Select your location

View all Configurable Power Accessories
Schneider Eletric PDW33L21-20R Picture

PDW33L21-20R

Schneider Eletric PDW33L21-20R Picture
The maximum number of products that can be compared is 4

  • Overview
    Model Name
    TC 5Wire Whip W/L21-20 33 FT
    Standard Lead Time
    Usually Ships within 2 Weeks
    Product Distribution
    Canada , United States
    Input
    Number of Power Cords
    1
    Physical
    Net Weight
    11.9 lbs (5.41 kg)
    Maximum Height
    6.0 inches (152.0 mm)
    Maximum Width
    10.0 inches (254.0 mm)
    Maximum Depth
    10.0 inches (254.0 mm)
    Shipping Weight
    13.0 lbs (5.91 kg)
    Shipping Height
    8.0 inches (203.0 mm)
    Shipping Width
    14.0 inches (356.0 mm)
    Shipping Depth
    14.0 inches (356.0 mm)
    Color
    Black
  • View more View less

    Documents

    Language
    • English1
    CAD
    Format
    Size
    Date
    Add to My Documents
    PDW(L21-20R) - Power Distribution Wire (Version 0)
    Files in document
    pdf
    138.9 KB
    zip
    109.6 KB
    Description
    Power Distribution, Power Distribution Wires
    Size zip
    Size 248.5 KB
    Date 8/4/08
    Files in document
    pdf
    138.9 KB
    zip
    109.6 KB
    Description
    Power Distribution, Power Distribution Wires
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /