USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all Configurable Power Accessories
Schneider Eletric PDW55L21-20R Picture

PDW55L21-20R

Schneider Eletric PDW55L21-20R Picture
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Overview
    Model Name
    TC 5Wire Whip W/L21-20 55 FT
    Standard Lead Time
    Usually Ships within 2 Weeks
    Product Distribution
    Canada , United States
    Input
    Number of Power Cords
    1
    Physical
    Net Weight
    19.38 lbs (8.81 kg)
    Maximum Height
    8.0 inches (203.0 mm)
    Maximum Width
    12.0 inches (305.0 mm)
    Maximum Depth
    12.0 inches (305.0 mm)
    Shipping Weight
    20.0 lbs (9.09 kg)
    Shipping Height
    10.0 inches (254.0 mm)
    Shipping Width
    16.0 inches (406.0 mm)
    Shipping Depth
    14.0 inches (356.0 mm)
    Color
    Black
  • View more View less

    Documents

    Language
    • English1
    CAD
    Format
    Size
    Date
    Add to My Documents
    PDW(L21-20R) - Power Distribution Wire (Version 0)
    Files in document
    pdf
    138.9 KB
    zip
    109.6 KB
    Description
    Power Distribution, Power Distribution Wires
    Size zip
    Size 248.5 KB
    Date 8/4/08
    Files in document
    pdf
    138.9 KB
    zip
    109.6 KB
    Description
    Power Distribution, Power Distribution Wires
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /