USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all SurgeArrest Essential
Schneider Eletric PE76WG Picture

PE76WG

Schneider Eletric PE76WG Picture
PE76WG

APC Essential SurgeArrest 7 Outlet 6 Foot Cord 120V, White and Grey

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Overview
    Model Name
    APC Essential SurgeArrest 7 Outlet 6 Foot Cord 120V, White and Grey
    Includes
    User Manual
    Standard Lead Time
    Usually in Stock
    Product Distribution
    Anguilla , Antigua And Barbuda , Argentina , Aruba , Bahamas , Barbados , Belize , Bermuda , Bolivia , Canada , Cayman Islands , Chile , Colombia , Costa Rica , Cuba , Dominica , Dominican Republic , Ecuador , El Salvador , Falkland Islands (Malvinas) , Grenada , Guatemala , Guyana , Haiti , Honduras , Jamaica , Mexico , Netherlands Antilles , Nicaragua , Panama , Paraguay , Peru , Puerto Rico , SAINT KITTS AND NEVIS , SAINT LUCIA , SAINT VINCENT AND THE GRENADINES , Trinidad And Tobago , United States , Uruguay , Venezuela , VIRGIN ISLANDS (UNITED STATES)
    Output
    Number of Outlets
    7
    Receptacle Style
    NEMA 5-15R
    Input
    Nominal Input Voltage
    120V
    Input Frequency
    50/60 Hz
    Input Connections
    NEMA 5-15P
    Maximum Line Current per phase
    15.0 A
    Cord Length
    6 feet (1.83 meters)
    Maximum Input Current
    15 A
    Surge Protection and Filtering
    Surge energy rating
    1440 Joules
    EMI/RFI Noise rejection (100 kHz to 10 MHz)
    40.0 dB
    Peak Current Normal Mode
    28 kA
    Peak Current Common Mode
    48.0 kA
    NM Surge Response Time (ns)
    1.0 NS
    Let Through Voltage Rating
    500
    Physical
    Net Weight
    1.21 lbs (0.56 kg)
    Maximum Height
    1.18 inches (30.0 mm)
    Maximum Width
    2.05 inches (52.0 mm)
    Maximum Depth
    13.7 inches (348.0 mm)
    Shipping Weight
    1.43 lbs (0.65 kg)
    Shipping Height
    1.57 inches (40.0 mm)
    Shipping Width
    4.53 inches (115.0 mm)
    Shipping Depth
    14.96 inches (380.0 mm)
    Master Carton Units
    6.0
    Master Carton Dimensions (Length x Width x Height)
    16 x 6 x 10 inches
    Master Carton Weight
    4.3 kg
    SCC Codes
    1073130434376 6
    Color
    Grey , White
    Units per Pallet
    360.0
    Environmental
    Operating Environment
    32 - 104 °F (0 - 40 °C)
    Operating Relative Humidity
    0 - 95 (non-condensing) %
    Operating Elevation
    0-10000 feet (0-3000 meters)
    Storage Temperature
    5 - 113 °F (-15 - 45 °C)
    Storage Relative Humidity
    0 - 95 (non-condensing) %
    Storage Elevation
    0-50000 feet (0-15000 meters)
    Conformance
    Approvals
    MET Canada , MET USA , UL 1363 , UL 1449
    Standard warranty
    Lifetime
    Equipment protection policy
    Lifetime : $50000
    Sustainable Offer Status
    RoHS
    Compliant
    REACH
    REACH: Contains No SVHCs
  • View more View less

    Documents

    Language
    • All Languages6
    • English4
    • French1
    • Spanish1
    User guide
    Format
    Size
    Date
    Add to My Documents
    SURGEARREST ESSENTIAL PE6/610-625/63/66/76 (Version 2)
    Description
    User manual for SurgeArrest Essential PE63, PE63DP, PE66, PE66DP, PE66WG, PE555EGMP0, PE610, PE615, PE625, PE64U2WGDP, PE66W, PE6U2, PE6T, PE76, PE76W and PE76WG
    Size pdf
    Size 283 KB
    Date 5/17/18
    Description
    User manual for SurgeArrest Essential PE63, PE63DP, PE66, PE66DP, PE66WG, PE555EGMP0, PE610, PE615, PE625, PE64U2WGDP, PE66W, PE6U2, PE6T, PE76, PE76W and PE76WG
    Size pdf
    Size 283 KB
    Date 5/17/18
    Size pdf
    Size 283 KB
    Date 5/17/18
    Certificate
    Format
    Size
    Date
    Add to My Documents
    MET certificate for PE series (Version 1)
    Description
    UL1363, Fourth Edition: Relocatable Power Taps, Rev. September 23, 2015; CSA C22.2 No. 21-14, Ninth Edition: Cord sets and Power Supply Cords, Rev. January 2015; UL 1449 4th ed.; CSA C22.2 Bo. 269.3-17 2nd ed.
    Size pdf
    Size 317.6 KB
    Date 6/23/16
    Description
    UL1363, Fourth Edition: Relocatable Power Taps, Rev. September 23, 2015; CSA C22.2 No. 21-14, Ninth Edition: Cord sets and Power Supply Cords, Rev. January 2015; UL 1449 4th ed.; CSA C22.2 Bo. 269.3-17 2nd ed.
    Presentation
    Format
    Size
    Date
    Add to My Documents
    APC SurgeArrest Essential 6 & 7 Outlet Product Overview 120V (Version 1)
    Files in document
    Description
    Product Overview features & benefits
    Size zip
    Size 25.4 MB
    Date 9/3/18
    Files in document
    Description
    Product Overview features & benefits
    Handout
    Format
    Size
    Date
    Add to My Documents
    APC SurgeArrest Essential 6 & 7 Outlet Specification Sheet (Version 1)
    Description
    Specification Sheet on new products
    Size pdf
    Size 621.2 KB
    Date 9/3/18
    Description
    Specification Sheet on new products
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /