USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all SurgeArrest Essential
Schneider Eletric PER8TR Picture

PER8TR

Schneider Eletric PER8TR Picture
PER8TR

APC PERSONAL SURGEARREST 8 OUTET W/TEL 120V RETAIL

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Overview
    Model Name
    APC PERSONAL SURGEARREST 8 OUTET W/TEL 120V RETAIL
    Includes
    1.8 Meter Tel cable (2) , User Manual
    Standard Lead Time
    Usually in Stock
    Product Distribution
    Canada , Mexico , United States
    Output
    Number of Outlets
    8
    Receptacle Style
    NEMA 5-15R
    Input
    Nominal Input Voltage
    120V
    Input Frequency
    50/60 Hz +/- 5 Hz (auto sensing)
    Input Connections
    NEMA 5-15P
    Maximum Line Current per phase
    15.0 A
    Surge Protection and Filtering
    EMI/RFI Noise rejection (100 kHz to 10 MHz)
    50.0 dB
    Peak Current Normal Mode
    17.5 kA
    Peak Current Common Mode
    32.0 kA
    Data Line Protection
    RJ-11 Modem/Fax protection
    Let Through Voltage Rating
    330
    Physical
    Net Weight
    1.57 lbs (0.71 kg)
    Maximum Height
    9.75 inches (248.0 mm)
    Maximum Width
    3.75 inches (96.0 mm)
    Maximum Depth
    1.25 inches (32.0 mm)
    Shipping Weight
    2.0 lbs (0.91 kg)
    Shipping Height
    15.75 inches (401.0 mm)
    Shipping Width
    11.25 inches (286.0 mm)
    Shipping Depth
    3.0 inches (77.0 mm)
    SCC Codes
    10731304187308
    Environmental
    Operating Environment
    32 - 104 °F (0 - 40 °C)
    Operating Relative Humidity
    0 - 95 %
    Operating Elevation
    0-10000 feet (0-3000 meters)
    Storage Temperature
    5 - 113 °F (-15 - 45 °C)
    Storage Relative Humidity
    0 - 95 %
    Storage Elevation
    0-50000 feet (0-15000 meters)
    Conformance
    Approvals
    CSA , FCC Part 68 , UL 1363 , UL 1449 , UL 497A
    Standard warranty
    Lifetime
    Equipment protection policy
    Lifetime : $50000
    UL 1449 TVSS Rating
    330
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /