Schneider Electric USA Website

Welcome to our website.

Select your location

View all SurgeArrest Performance
Schneider Eletric PF11VT3 Picture

PF11VT3

Schneider Eletric PF11VT3 Picture
PF11VT3

APC Performance SurgeArrest, 11 outlet, phone line (with splitter) & coax protection

Show more characteristics
The maximum number of products that can be compared is 4

  • Overview
    Model Name
    APC Performance SurgeArrest, 11 outlet, phone line (with splitter) & coax protection
    Includes
    6ft Gold Plated Coaxial Cable , User Manual
    Standard Lead Time
    Usually in Stock
    Product Distribution
    Canada , United States
    Output
    Number of Outlets
    11
    Receptacle Style
    NEMA 5-15R
    Input
    Nominal Input Voltage
    120V
    Input Frequency
    50/60 Hz
    Input Connections
    NEMA 5-15P
    Maximum Line Current per phase
    15.0 A
    Cord Length
    10 feet (3.05 meters)
    Surge Protection and Filtering
    Surge energy rating
    2030 Joules
    eP Joule Rating
    3400 Joules
    EMI/RFI Noise rejection (100 kHz to 10 MHz)
    70.0 dB
    Peak Current Normal Mode
    20 kA
    Peak Current Common Mode
    60.0 kA
    Data Line Protection
    Co-axial Video / Cable protection , RJ-11 Modem/Fax/DSL protection (two wire single line)
    Data Lines Protected
    (multi-line only)
    --
    Let Through Voltage Rating
    40
    Physical
    Net Weight
    2.3 lbs (1.05 kg)
    Maximum Height
    12.5 inches (318.0 mm)
    Maximum Width
    5.75 inches (146.0 mm)
    Maximum Depth
    1.5 inches (38.0 mm)
    Shipping Weight
    3.3 lbs (1.5 kg)
    Shipping Height
    14.0 inches (356.0 mm)
    Shipping Width
    9.5 inches (241.0 mm)
    Shipping Depth
    2.13 inches (54.0 mm)
    Master Carton Units
    12.0
    Master Carton Weight
    39.8 lbs
    SCC Codes
    1073130420069 4
    Color
    Charcoal
    Units per Pallet
    288.0
    Environmental
    Operating Environment
    32 - 122 °F (0 - 50 °C)
    Operating Relative Humidity
    0 - 95 %
    Operating Elevation
    0-10000 feet (0-3000 meters)
    Storage Temperature
    5 - 113 °F (-15 - 45 °C)
    Storage Relative Humidity
    0 - 95 %
    Storage Elevation
    0-50000 feet (0-15000 meters)
    Conformance
    Approvals
    CSA , UL 1363 , UL 1449
    Standard warranty
    Lifetime
    Equipment protection policy
    Lifetime : $100000
    UL 1449 TVSS Rating
    330
  • View more View less

    Documents

    Language
    • English3
    User guide
    Format
    Size
    Date
    Add to My Documents
    SurgeArrest Personal PF/PR11 Series Surge Protector for North America 120 V (Manual) (Version 0)
    Description
    Safety; Site Preparation; Installation; Electrical Connection; Integration with other Products; Start-up; General Specifications; Troubleshooting; Warranty and Service
    Size pdf
    Size 1.4 MB
    Date 7/21/04
    Description
    Safety; Site Preparation; Installation; Electrical Connection; Integration with other Products; Start-up; General Specifications; Troubleshooting; Warranty and Service
    SurgeArrest Home/Office (Sheet) (Version 0)
    Description
    APC FCC Part 68 Compliance Information - available in English Only
    Size pdf
    Size 5.6 KB
    Date 2/11/03
    Description
    APC FCC Part 68 Compliance Information - available in English Only
    Certificate
    Format
    Size
    Date
    Add to My Documents
    FCC part 68 approval for SurgeArrest (Version 0)
    Description
    Copy of the FCC part 68 certificate for surge products that use 2-MOVs and 2-PTCs in design 3 circuit
    Size pdf
    Size 129.9 KB
    Date 12/2/05
    Description
    Copy of the FCC part 68 certificate for surge products that use 2-MOVs and 2-PTCs in design 3 circuit
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /