View all
I-Line Busway

PFA34030GN

PFA34030GN

Busway I-Line Circuit Breaker Plug-in Unit, 30A, FA Frame, 480V, 4 Wire
Show more characteristics
PFA34030GN has not been replaced. Please contact your customer care center for more information.
* Price is “List Price” and may be subject to a trade discount – check with your local distributor or retailer for actual price.
-
Product availabilityNon-Stock - Not normally stocked in distribution facility
-
Characteristics
Main product or component type Plug-in unitrange of product I-Linecircuit breaker type FAtrip unit technology Thermal-magneticComplementary protection type Circuit breakermounting mode Plug-in[Ue] rated operational voltage 277/480 V ACLine Rated Current 30 ANumber of Phases 3 phasepoles description 3PInterrupt Rating 25 kA 240 V AC18 kA 480 V ACwiring configuration 4-wire (integral ground bus)AWG gauge AWG 14...AWG 4 1 phase and neutralAWG 10...AWG 2 1 grounddepth 8.62 in (219 mm)height 8.27 in (210 mm)width 14.37 in (365 mm)Environment product certifications CSA C22.2 No 27UL listed file E22182standards UL 857Ordering and shipping details Category 20182 - PFA / PHD C/B PLUGSDiscount Schedule PE7GTIN 00785901022206Package weight(Lbs) 18.50 lb(US) (8.391 kg)Returnability YesCountry of origin USOffer Sustainability California proposition 65 WARNING: This product can expose you to chemicals including: Nickel compounds and Di-isodecyl phthalate (DIDP) which is known to the State of California to cause Carcinogen and Reproductive harm. For more information go to www.p65warnings.ca.govEU RoHS Directive Compliant
EU RoHS DeclarationMercury free YesRoHS exemption information China RoHS Regulation China RoHS declaration
Product out of China RoHS scope. Substance declaration for your information.Circularity Profile No need of specific recycling operationsContractual warranty Warranty 18 months -
View more
Documents
Language- All Languages5
- English5
- French1
- Spanish1
CertificateFormatSizeAdd to My DocumentsInstruction SheetFormatSizeAdd to My DocumentsI-Line™ and I-Line II Busway Plug-In Units: PFx/PKx (15–250 A Circuit Breakers) (Version 01)DescriptionThis bulletin contains instructions for the installation, operation, and maintenance of I-Line™ and I-Line II PFx/PKx circuit breaker plug-in units rated from 15–250 A and manufactured by Schneider Electric.Size pdfSize 6.2 MBDate 7/19/18DescriptionThis bulletin contains instructions for the installation, operation, and maintenance of I-Line™ and I-Line II PFx/PKx circuit breaker plug-in units rated from 15–250 A and manufactured by Schneider Electric.EU RoHS DeclarationFormatSizeAdd to My DocumentsPFA34030GN_ROHS_DECLARATIONDescriptionPFA34030GN_ROHS_DECLARATIONSize pdfSize 195.3 KBDate 12/8/19DescriptionPFA34030GN_ROHS_DECLARATIONTripping curvesFormatSizeAdd to My DocumentsSize pdfSize 30 KBDate 11/30/00China RoHS declarationFormatSizeAdd to My DocumentsPFA34030GN_ROHS_CHINA_DECLARATIONDescriptionPFA34030GN_ROHS_CHINA_DECLARATIONSize pdfSize 195.3 KBDate 12/8/19DescriptionPFA34030GN_ROHS_CHINA_DECLARATION -
Technical FAQs
No results found.Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.