USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all I-Line Busway
Schneider Eletric PFA34040G Picture
Discontinued

PFA34040G

Product Logo
Schneider Eletric PFA34040G Picture
Discontinued
PFA34040G
Product Logo

40A 480V F-Frame Circuit Breaker Busway Plug-In Unit

Show more characteristics
PFA34040G  has not been replaced. Please contact your customer care center for more information.
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price*
    1,776.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    product or component type
    Section
    module type
    F-Frame
    Complementary
    fixing mode
    Plug-in
    [Ue] rated operational voltage
    480 V AC
    [Ie] rated operational current
    40 A
    number of poles
    3
    busbar description
    Ground
    disconnector device type
    Thermal magnetic circuit breaker 40 A
    Environment
    product certifications
    UL
    CSA
    Ordering and shipping details
    Category
    20182 - PFA / PHD C/B PLUGS
    Discount Schedule
    PE7
    GTIN
    00785901018568
    Package weight(Lbs)
    18.00 lb(US) (8.165 kg)
    Returnability
    Yes
    Country of origin
    US
    Offer Sustainability
    California proposition 65
    WARNING: This product can expose you to chemicals including: Nickel compounds and Di-isodecyl phthalate (DIDP) which is known to the State of California to cause Carcinogen and Reproductive harm. For more information go to www.p65warnings.ca.gov
    EU RoHS Directive
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information.
    Circularity Profile
    No need of specific recycling operations
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages6
    • English6
    • French1
    • Spanish1
    Catalog
    Format
    Size
    Date
    Add to My Documents
    Square D I-Line and Power-Zone Busway Systems Catalog (Version 6.2)
    Description
    This catalog includes information on features, construction, application, installation, and electrical data for Busway Systems.
    Size pdf
    Size 11.9 MB
    Date 3/22/18
    Description
    This catalog includes information on features, construction, application, installation, and electrical data for Busway Systems.
    Certificate
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 177.5 KB
    Date 10/5/17
    Instruction Sheet
    Format
    Size
    Date
    Add to My Documents
    I-Line™ and I-Line II Busway Plug-In Units: PFx/PKx (15–250 A Circuit Breakers) (Version 01)
    Description
    This bulletin contains instructions for the installation, operation, and maintenance of I-Line™ and I-Line II PFx/PKx circuit breaker plug-in units rated from 15–250 A and manufactured by Schneider Electric.
    Size pdf
    Size 6.2 MB
    Date 7/19/18
    Description
    This bulletin contains instructions for the installation, operation, and maintenance of I-Line™ and I-Line II PFx/PKx circuit breaker plug-in units rated from 15–250 A and manufactured by Schneider Electric.
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    40A 480V F-Frame Circuit Breaker Busway Plug-In Unit
    Description
    40A 480V F-Frame Circuit Breaker Busway Plug-In Unit
    Size pdf
    Size 195.3 KB
    Date 12/11/19
    Description
    40A 480V F-Frame Circuit Breaker Busway Plug-In Unit
    Tripping curves
    Format
    Size
    Date
    Add to My Documents
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    40A 480V F-Frame Circuit Breaker Busway Plug-In Unit
    Description
    40A 480V F-Frame Circuit Breaker Busway Plug-In Unit
    Size pdf
    Size 195.3 KB
    Date 12/11/19
    Description
    40A 480V F-Frame Circuit Breaker Busway Plug-In Unit
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /