Schneider Electric USA Website

Welcome to our website.

Select your location

View all I-Line Busway
Schneider Eletric PFA34100GN Picture
Discontinued

PFA34100GN

Product Logo
Schneider Eletric PFA34100GN Picture
Discontinued
PFA34100GN
Product Logo

Busway I-Line Circuit Breaker Plug-in Unit, 100A, FA Frame, 480V, 4 Wire

Show more characteristics
PFA34100GN  has not been replaced. Please contact your customer care center for more information.
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • 2,124.00 USD
    Price is “List Price” and may be subject to a trade discount – check with your local distributor or retailer for actual price.
The maximum number of products that can be compared is 4

  • Main
    product or component type
    Plug-in unit
    range of product
    I-Line
    circuit breaker type
    FA
    trip unit technology
    Thermal-magnetic
    Complementary
    protection type
    Circuit breaker
    mounting mode
    Plug-in
    [Ue] rated operational voltage
    277/480 V AC
    Line Rated Current
    100 A
    Number of Phases
    3 phase
    poles description
    3P
    Interrupt Rating
    25 kA 240 V AC
    18 kA 480 V AC
    wiring configuration
    4-wire (integral ground bus)
    AWG gauge
    AWG 10...AWG 2 1 ground
    AWG 14...AWG 1/0 1 phase and neutral
    depth
    8.62 in (219 mm)
    height
    8.27 in (210 mm)
    width
    14.37 in (365 mm)
    Environment
    product certifications
    UL listed file E22182
    CSA C22.2 No 27
    standards
    UL 857
    Ordering and shipping details
    Category
    20182 - PFA / PHD C/B PLUGS
    Discount Schedule
    PE7
    GTIN
    00785901022251
    Package weight(Lbs)
    18.50 lb(US) (8.391 kg)
    Returnability
    Yes
    Country of origin
    US
    Offer Sustainability
    California proposition 65
    WARNING: This product can expose you to chemicals including: Nickel compounds and Di-isodecyl phthalate (DIDP) which is known to the State of California to cause Carcinogen and Reproductive harm. For more information go to www.p65warnings.ca.gov
    EU RoHS Directive
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information.
    Circularity Profile
    No need of specific recycling operations
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages5
    • English5
    • French1
    • Spanish1
    Certificate
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 177.5 KB
    Date 10/5/17
    Instruction Sheet
    Format
    Size
    Date
    Add to My Documents
    I-Line™ and I-Line II Busway Plug-In Units: PFx/PKx (15–250 A Circuit Breakers) (Version 01)
    Description
    This bulletin contains instructions for the installation, operation, and maintenance of I-Line™ and I-Line II PFx/PKx circuit breaker plug-in units rated from 15–250 A and manufactured by Schneider Electric.
    Size pdf
    Size 6.2 MB
    Date 7/19/18
    Description
    This bulletin contains instructions for the installation, operation, and maintenance of I-Line™ and I-Line II PFx/PKx circuit breaker plug-in units rated from 15–250 A and manufactured by Schneider Electric.
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    PFA34100GN : PFA34100GN_ROHS_CHINA_DECLARATION
    Description
    PFA34100GN_ROHS_CHINA_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 1/28/20
    Description
    PFA34100GN_ROHS_CHINA_DECLARATION
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    PFA34100GN : PFA34100GN_ROHS_DECLARATION
    Description
    PFA34100GN_ROHS_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 1/28/20
    Description
    PFA34100GN_ROHS_DECLARATION
    Tripping curves
    Format
    Size
    Date
    Add to My Documents
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /