USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all I-Line Busway
Schneider Eletric PFH36080GN Picture
Discontinued

PFH36080GN

Product Logo
Schneider Eletric PFH36080GN Picture
Discontinued
PFH36080GN
Product Logo

80A 347/600V F-Frame Circuit Breaker Busway Plug-In Unit

Show more characteristics
PFH36080GN  has not been replaced. Please contact your customer care center for more information.
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price*
    2,784.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    product or component type
    Section
    module type
    F-Frame
    Complementary
    fixing mode
    Plug-in
    [Ue] rated operational voltage
    600 V AC
    347 V AC
    [Ie] rated operational current
    80 A
    busbar description
    Ground
    disconnector device type
    Thermal magnetic circuit breaker 80 A
    Environment
    product certifications
    UL
    CSA
    Ordering and shipping details
    Category
    20183 - PFH /PHG/PHJ/ PHL C/B PLUGS
    Discount Schedule
    PE7
    Package weight(Lbs)
    0.00 kg (0.01 lb(US))
    Returnability
    No
    Offer Sustainability
    California proposition 65
    WARNING: This product can expose you to chemicals including: Nickel compounds and Di-isodecyl phthalate (DIDP) which is known to the State of California to cause Carcinogen and Reproductive harm. For more information go to www.p65warnings.ca.gov
    EU RoHS Directive
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information.
    Circularity Profile
    No need of specific recycling operations
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English3
    Catalog
    Format
    Size
    Date
    Add to My Documents
    Square D I-Line and Power-Zone Busway Systems Catalog (Version 6.2)
    Description
    This catalog includes information on features, construction, application, installation, and electrical data for Busway Systems.
    Size pdf
    Size 11.9 MB
    Date 3/22/18
    Description
    This catalog includes information on features, construction, application, installation, and electrical data for Busway Systems.
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    80A 347/600V F-Frame Circuit Breaker Busway Plug-In Unit
    Description
    80A 347/600V F-Frame Circuit Breaker Busway Plug-In Unit
    Size pdf
    Size 195.3 KB
    Date 12/13/19
    Description
    80A 347/600V F-Frame Circuit Breaker Busway Plug-In Unit
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    80A 347/600V F-Frame Circuit Breaker Busway Plug-In Unit
    Description
    80A 347/600V F-Frame Circuit Breaker Busway Plug-In Unit
    Size pdf
    Size 195.3 KB
    Date 12/13/19
    Description
    80A 347/600V F-Frame Circuit Breaker Busway Plug-In Unit
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /