USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all All-in-one module
Schneider Eletric PFMIEA205C1N10A Picture

PFMIEA205C1N10A

Schneider Eletric PFMIEA205C1N10A Picture
PFMIEA205C1N10A

Prefabricated IT Module 205kW 10 Racks In-Row Cooling Modular Distribution 480V/60Hz

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Overview
    Model Name
    Prefabricated IT Module 205kW 10 Racks In-Row Cooling Modular Distribution 480V/60Hz
    Standard Lead Time
    Special Order - Call for Quoted Lead Times
    Product Distribution
    Anguilla , Antigua And Barbuda , Argentina , Aruba , Bahamas , Barbados , Belize , Bermuda , Bolivia , Brazil , Canada , Cayman Islands , Chile , Colombia , Costa Rica , Cuba , Dominica , Dominican Republic , Ecuador , El Salvador , Falkland Islands (Malvinas) , Grenada , Guatemala , Guyana , Haiti , Honduras , Jamaica , Mexico , Netherlands Antilles , Nicaragua , Panama , Paraguay , Peru , Puerto Rico , SAINT KITTS AND NEVIS , SAINT LUCIA , SAINT VINCENT AND THE GRENADINES , Trinidad And Tobago , United States , Uruguay , Venezuela , VIRGIN ISLANDS (UNITED STATES)
    Output
    Configured Power
    205000
    Nominal Output Voltage
    208 3PH
    kW per Rack
    20.5 KW
    PDU Type
    Metered
    PDU Amp Capacity
    16.0 A
    Bypass
    External Static Bypass
    Output Frequency (sync to mains)
    60 Hz - programmable +/- 0.5 / 1 / 2 / 4 / 6 / 8%
    Crest Factor
    Unlimited
    Input
    Input Frequency
    60 Hz - programmable +/- 0.5 / 1 / 2 / 4 / 6 / 8%
    Input Connections
    Hard Wire 4-wire (3PH + G)
    Input voltage range for main operations
    408 - 552 (480) V
    Input voltage adjustable range for mains operation
    408 - 552 (480V)V V
    Batteries & Runtime
    Battery Type
    No internal battery - uses external battery system
    Physical
    Maximum Height
    141.73 inches (3600.0 mm)
    Maximum Width
    153.94 inches (3910.0 mm)
    Maximum Depth
    539.37 inches (13700.0 mm)
    Shipping Height
    141.73 inches (3600.0 mm)
    Shipping Width
    137.81 inches (3500.0 mm)
    Shipping Depth
    539.37 inches (13700.0 mm)
    Environmental
    Audible noise at 1 meter from surface of unit
    0.000 dB
  • View more View less

    Documents

    Language
    • English6
    Catalog
    Format
    Size
    Date
    Add to My Documents
    Prefabricated Data Center Modules (Version 0)
    Files in document
    pdf
    401.6 KB
    pdf
    401.6 KB
    Description
    Overview of the Prefabricated Data Center Portfolio and value message
    Size zip
    Size 803.1 KB
    Date 9/12/16
    Files in document
    pdf
    401.6 KB
    pdf
    401.6 KB
    Description
    Overview of the Prefabricated Data Center Portfolio and value message
    User guide
    Format
    Size
    Date
    Add to My Documents
    Prefabricated Data Center IT Module User Manual (Version 1)
    Files in document
    pdf
    121.2 KB
    pdf
    121.2 KB
    Description
    User Manual and Documentation for Prefabricated Data Center IT Modules - All Models, All Regions
    Size zip
    Size 242.5 KB
    Date 10/11/17
    Files in document
    pdf
    121.2 KB
    pdf
    121.2 KB
    Description
    User Manual and Documentation for Prefabricated Data Center IT Modules - All Models, All Regions
    CAD
    Format
    Size
    Date
    Add to My Documents
    205kW Prefabricated Data Center IT Module PDU Mechanical Assembly - NAM (Version 1)
    Files in document
    Description
    Prefabricated Data Center IT Module, Mechanical
    Size zip
    Size 2.1 MB
    Date 10/28/14
    Files in document
    Description
    Prefabricated Data Center IT Module, Mechanical
    Model - 205kW Prefabricated Data Center IT PDU Module 3D Model - NAM (Version 1)
    Files in document
    pdf
    65.5 MB
    pdf
    65.5 MB
    Description
    Prefabricated Data Center IT Module, 3D Mechanical
    Size zip
    Size 131 MB
    Date 10/28/14
    Files in document
    pdf
    65.5 MB
    pdf
    65.5 MB
    Description
    Prefabricated Data Center IT Module, 3D Mechanical
    Brochure
    Format
    Size
    Date
    Add to My Documents
    205kW Prefabricated Data Center IT Module PDU Data Sheet - NAM (Version 0)
    Description
    Single Page Data Sheet of Single Bay Prefabricated IT Module
    Size pdf
    Size 321.8 KB
    Date 11/21/14
    Description
    Single Page Data Sheet of Single Bay Prefabricated IT Module
    Specification for tender
    Format
    Size
    Date
    Add to My Documents
    205kW Prefabricated Data Center IT Module PDU Technical Specifications - NAM (Version 0)
    Files in document
    pdf
    616.4 KB
    zip
    936.3 KB
    Description
    Prefabricated Data Centers IT Module - Technical Specifications
    Size zip
    Size 1.5 MB
    Date 10/12/17
    Files in document
    pdf
    616.4 KB
    zip
    936.3 KB
    Description
    Prefabricated Data Centers IT Module - Technical Specifications
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /