USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all All-in-one module
Schneider Eletric PFMIEA240C1N22A Picture

PFMIEA240C1N22A

Schneider Eletric PFMIEA240C1N22A Picture
PFMIEA240C1N22A

Prefabricated IT Module 240 kW 22 Racks InRow Cooling 480V/60Hz

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Overview
    Model Name
    Prefabricated IT Module 240 kW 22 Racks InRow Cooling 480V/60Hz
    Includes
    User Manual
    Standard Lead Time
    Special Order - Call for Quoted Lead Times
    Product Distribution
    Anguilla , Antigua And Barbuda , Argentina , Aruba , Bahamas , Barbados , Belize , Bermuda , Bolivia , Brazil , Canada , Cayman Islands , Chile , Colombia , Costa Rica , Cuba , Dominica , Dominican Republic , Ecuador , El Salvador , Falkland Islands (Malvinas) , Grenada , Guatemala , Guyana , Haiti , Honduras , Jamaica , Mexico , Netherlands Antilles , Nicaragua , Panama , Paraguay , Peru , Puerto Rico , SAINT KITTS AND NEVIS , SAINT LUCIA , SAINT VINCENT AND THE GRENADINES , Trinidad And Tobago , United States , Uruguay , Venezuela , VIRGIN ISLANDS (UNITED STATES)
    Output
    Configured Power
    240000
    Nominal Output Voltage
    480 3PH
    kW per Rack
    11.0 KW
    PDU Type
    Metered
    PDU Amp Capacity
    16.0 A
    Bypass
    External Static Bypass
    Output Frequency (sync to mains)
    60 Hz - programmable +/- 0.5 / 1 / 2 / 4 / 6 / 8%
    Crest Factor
    Unlimited
    Waveform Type
    Sine wave
    Input
    Input Frequency
    60 Hz - programmable +/- 0.5 / 1 / 2 / 4 / 6 / 8%
    Input Connections
    Hard Wire 4-wire (3PH + G)
    Input voltage range for main operations
    408 - 552 (480) V
    Input voltage adjustable range for mains operation
    408 - 552 (480V)V V
    Electrical Connection Point
    Top Entry
    Batteries & Runtime
    Battery Type
    No internal battery - uses external battery system
    Physical
    Maximum Height
    118.11 inches (3000.0 mm)
    Maximum Width
    240.16 inches (6100.0 mm)
    Maximum Depth
    539.37 inches (13700.0 mm)
    Net Weight
    91643.0 lbs (41655.92 kg)
    Shipping Weight
    48349.4 lbs (21977.0 kg)
    Shipping Height
    125.98 inches (3200.0 mm)
    Shipping Width
    6100.0 inches (154940.0 mm)
    Shipping Depth
    539.37 inches (13700.0 mm)
    Sq Ft Requirement (footprint)
    900.0
    Rack Height
    42 U
    Rack Free Space
    924 U
    Number of Racks
    22
    Environmental
    Audible noise at 1 meter from surface of unit
    0.000 dB
  • View more View less

    Documents

    Language
    • English5
    Catalog
    Format
    Size
    Date
    Add to My Documents
    Prefabricated Data Center Modules (Version 0)
    Files in document
    pdf
    401.6 KB
    pdf
    401.6 KB
    Description
    Overview of the Prefabricated Data Center Portfolio and value message
    Size zip
    Size 803.1 KB
    Date 9/12/16
    Files in document
    pdf
    401.6 KB
    pdf
    401.6 KB
    Description
    Overview of the Prefabricated Data Center Portfolio and value message
    CAD
    Format
    Size
    Date
    Add to My Documents
    Model - 240kW Prefabricated Data Center IT Module PDU with InRow Cooling 3D Model - NAM (Version 1)
    Files in document
    pdf
    44.8 MB
    pdf
    44.8 MB
    Description
    Prefabricated Data Center IT Module, 3D Mechanical
    Size zip
    Size 89.7 MB
    Date 10/28/14
    Files in document
    pdf
    44.8 MB
    pdf
    44.8 MB
    Description
    Prefabricated Data Center IT Module, 3D Mechanical
    240kW Prefabricated Data Center IT Module PDU with InRow Cooling Mechanical Assembly - NAM (Version 1)
    Files in document
    Description
    Prefabricated Data Center IT Module, Mechanical
    Size zip
    Size 1.3 MB
    Date 10/28/14
    Files in document
    Description
    Prefabricated Data Center IT Module, Mechanical
    Brochure
    Format
    Size
    Date
    Add to My Documents
    240kW Prefabricated Data Center IT Module PDU with InRow Cooling Data Sheet - NAM (Version 1)
    Description
    Single Page Data Sheet of DUal Bay Prefabricated IT Module
    Size pdf
    Size 359.5 KB
    Date 11/21/14
    Description
    Single Page Data Sheet of DUal Bay Prefabricated IT Module
    Specification for tender
    Format
    Size
    Date
    Add to My Documents
    240kW Prefabricated Data Center IT Module PDU Technical Specification - NAM (Version 0)
    Files in document
    pdf
    627.1 KB
    zip
    930.7 KB
    Description
    Prefabricated Data Center IT Module - Technical Specification
    Size zip
    Size 1.5 MB
    Date 10/11/17
    Files in document
    pdf
    627.1 KB
    zip
    930.7 KB
    Description
    Prefabricated Data Center IT Module - Technical Specification
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /