Schneider Electric USA Website

Welcome to our website.

Select your location

View all Power Module
Schneider Eletric PFMPE2000NAVX Picture

PFMPE2000NAVX

Schneider Eletric PFMPE2000NAVX Picture
PFMPE2000NAVX

Prefabricated Data Center 2000kW Power Module with Galaxy VX

Show more characteristics
The maximum number of products that can be compared is 4

  • Overview
    Model Name
    Prefabricated Data Center 2000kW Power Module with Galaxy VX
    Standard Lead Time
    Special Order - Call for Quoted Lead Times
    Product Distribution
    Canada , United States
    Output
    Configured Power
    2000000
    Max Configurable Power (Watts)
    2.0 MW / 2.0 MVA
    Nominal Output Voltage
    480 3PH
    Bypass
    Built-in Maintenance Bypass
    Output Frequency (sync to mains)
    60 Hz
    Output Frequency (not synced)
    60Hz +/- 0.1% for 60Hz nominal
    Crest Factor
    3 with THC <5%
    Waveform Type
    Sine wave
    Input
    Input Frequency
    60 Hz
    Input Connections
    Hard Wire 5-wire (3PH + N + G)
    Batteries & Runtime
    Battery Type
    Lithium Ion
    Physical
    Maximum Height
    147.0 inches (3734.0 mm)
    Maximum Width
    643.0 inches (16332.0 mm)
    Maximum Depth
    181.0 inches (4597.0 mm)
    Environmental
    Operating Environment
    -13 - 104 °F (-25 - 40 °C)
    Operating Elevation
    0-3333 feet (0-999.9 meters)
    Audible noise at 1 meter from surface of unit
    85.000 dB
  • View more View less

    Documents

    Language
    • English3
    CAD
    Format
    Size
    Date
    Add to My Documents
    2000kW 480V Prefabricated Power Enclosure with Galaxy VX, Mechanical Assembly (Version 0)
    Files in document
    pdf
    3.4 MB
    zip
    13.4 MB
    Description
    Mechanical Assembly Drawing Package for the 2MW Power Enclosure, NAM 480V
    Size zip
    Size 16.8 MB
    Date 5/15/18
    Files in document
    pdf
    3.4 MB
    zip
    13.4 MB
    Description
    Mechanical Assembly Drawing Package for the 2MW Power Enclosure, NAM 480V
    2000kW 480V Prefabricated Power Enclosure with Galaxy VX, Electrical One Line (Version 0)
    Files in document
    pdf
    128.9 KB
    zip
    186.1 KB
    Description
    2MW NAM 480V Power Enclosure with 2 x Galaxy VX, Electrical One line
    Size zip
    Size 315 KB
    Date 5/15/18
    Files in document
    pdf
    128.9 KB
    zip
    186.1 KB
    Description
    2MW NAM 480V Power Enclosure with 2 x Galaxy VX, Electrical One line
    Brochure
    Format
    Size
    Date
    Add to My Documents
    2000kW 480V Prefabricated Power Enclosure with Galaxy VX Data Sheet (Version 0)
    Description
    Data Sheet for 2MW Prefabricated Data Center Power Enclosure NAM Version
    Size pdf
    Size 511.1 KB
    Date 5/17/18
    Description
    Data Sheet for 2MW Prefabricated Data Center Power Enclosure NAM Version
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /