USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all PowerPact P-Frame Molded Case Circuit Breakers
Schneider Eletric PGA36100 Picture

PGA36100

Green premium brand logo Product Logo
Schneider Eletric PGA36100 Picture
PGA36100
Green premium brand logo Product Logo

MOLDED CASE CIRCUIT BREAKER 600V 1000A

Show more characteristics
  • Product availability
    Stock - Normally stocked in distribution facility
  • Price*
    20,003.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    product or component type
    Circuit breaker
    range of product
    PowerPact P
    current sensor rating range
    1000 A
    Line Rated Current
    1000 A
    breaking capacity
    65 kA 240 V AC
    35 kA 480 V AC
    18 kA 600 V AC
    AWG gauge
    AWG 3/0...500 kcmil aluminium/copper)4
    trip unit technology
    Electronic, basic, ET 1.0I, LI
    Complementary
    product certifications
    CSA
    IEC
    UL listed
    [Ue] rated operational voltage
    600 V AC
    module type
    P-Frame
    mounting location
    Busbar
    mounting mode
    I-Line
    poles description
    3P
    breaking capacity code
    G
    electrical connection
    I-Line connection line
    Lugs load
    continuous current rating
    80 %
    height
    410.46 mm (16.16 in)
    depth
    204.47 mm (8.05 in)
    width
    210.06 mm (8.27 in)
    tightening torque
    442.54 lbf.in (50 N.m) 0.15…0.37 in² (95…240 mm²) AWG 3/0...500 kcmil)
    8.85…11.51 lbf.in (1.0…1.3 N.m)
    Ordering and shipping details
    Category
    01210 - PG,H,J,K,L,N I-LINE BREAKERS
    Discount Schedule
    DE2
    GTIN
    00785901497004
    Package weight(Lbs)
    16.33 kg (36 lb(US))
    Returnability
    Yes
    Country of origin
    US
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    California proposition 65
    WARNING: This product can expose you to chemicals including: DIDP and DINP which is known to the State of California to cause Carcinogen and Reproductive harm. For more information go to www.p65warnings.ca.gov
    REACh Regulation
    EU RoHS Directive
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information.
    Environmental Disclosure
    Circularity Profile
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English14
    Catalog
    Format
    Size
    Date
    Add to My Documents
    PowerPact™ M-, P-, and R-frame and NS Circuit Breakers Catalog (Version 4.4)
    Description
    This catalog provides selection information for PowerPact Electronic Trip M-frame, P-frame, and R-frame, and Compact™ NS630b-NS3200 circuit breakers. Topics covered include features and benefits, functions and settings for the Micrologic Electronic Trip Systems, performance ratings, interrupting ratings, connection and termination information, circuit breaker accessories, control wiring and wiring diagrams, dimension drawings, and performance curves / trip curves.
    Size pdf
    Size 6.7 MB
    Date 2/1/17
    Description
    This catalog provides selection information for PowerPact Electronic Trip M-frame, P-frame, and R-frame, and Compact™ NS630b-NS3200 circuit breakers. Topics covered include features and benefits, functions and settings for the Micrologic Electronic Trip Systems, performance ratings, interrupting ratings, connection and termination information, circuit breaker accessories, control wiring and wiring diagrams, dimension drawings, and performance curves / trip curves.
    Data Bulletin
    Format
    Size
    Date
    Add to My Documents
    PowerPact P-Frame Circuit Breaker Data (Version 1.0)
    Description
    PowerPact P-Frame Molded Case Circuit Breaker Data document includes: General information, termination options, interrupting ratings, codes & standards, continuous current ratings, automatic switches, motor circuit protectors, application information, enclosure sizes, operating ratings, Micrologic trip units, Micrologic control wiring information and accessory control wiring diagrams, and common accessory information.
    Size pdf
    Size 6.2 MB
    Date 5/1/17
    Description
    PowerPact P-Frame Molded Case Circuit Breaker Data document includes: General information, termination options, interrupting ratings, codes & standards, continuous current ratings, automatic switches, motor circuit protectors, application information, enclosure sizes, operating ratings, Micrologic trip units, Micrologic control wiring information and accessory control wiring diagrams, and common accessory information.
    CAD
    Format
    Size
    Date
    Add to My Documents
    CAD for PGA36100: MOLDED CASE CIRCUIT BREAKER 600V 1000A (Version 1.0)
    Description
    You will be redirected to the ThomasNet website. Then you could download this CAD model in more than 15 different 2D or 3D CAD formats.
    CAD for PGA36100: MOLDED CASE CIRCUIT BREAKER 600V 1000A (Version 1.0)
    Description
    You will be redirected to the ThomasNet website. Then you could download this CAD model in more than 15 different 2D or 3D CAD formats.
    Brochure
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 1.1 MB
    Date 2/1/13
    Certificate
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 106.4 KB
    Date 12/5/17
    Size pdf
    Size 363.4 KB
    Date 11/20/14
    Size pdf
    Size 232.5 KB
    Date 11/15/13
    Size pdf
    Size 3.7 MB
    Date 10/18/06
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    MOLDED CASE CIRCUIT BREAKER 600V 1000A
    Description
    MOLDED CASE CIRCUIT BREAKER 600V 1000A
    Size pdf
    Size 195.3 KB
    Date 12/13/19
    Description
    MOLDED CASE CIRCUIT BREAKER 600V 1000A
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    MOLDED CASE CIRCUIT BREAKER 600V 1000A
    Description
    MOLDED CASE CIRCUIT BREAKER 600V 1000A
    Size pdf
    Size 195.3 KB
    Date 12/13/19
    Description
    MOLDED CASE CIRCUIT BREAKER 600V 1000A
    Tripping curves
    Format
    Size
    Date
    Add to My Documents
    Micrologic 2.0, 3.0, 5.0, and 6.0 Std, A, P, and H Trip Unit - Instantaneous Override Values (Version 1.0)
    Description
    Masterpact NW/NT, PowerPact P-, R-, and M-frame, and Compact NS instantaneous override values by ANSI or UL circuit breaker model number. Micrologic 2.0 3.0 5.0 and 6.0 APH Trip Curves 0613TC0610 48095-0613-10
    Size pdf
    Size 31.9 KB
    Date 2/26/06
    Description
    Masterpact NW/NT, PowerPact P-, R-, and M-frame, and Compact NS instantaneous override values by ANSI or UL circuit breaker model number. Micrologic 2.0 3.0 5.0 and 6.0 APH Trip Curves 0613TC0610 48095-0613-10
    Handout
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 252.6 KB
    Date 12/11/02
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    MOLDED CASE CIRCUIT BREAKER 600V 1000A
    Description
    MOLDED CASE CIRCUIT BREAKER 600V 1000A
    Size pdf
    Size 195.3 KB
    Date 12/13/19
    Description
    MOLDED CASE CIRCUIT BREAKER 600V 1000A
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /