Schneider Electric USA Website

Welcome to our website.

Select your location

View all PowerPact P-Frame Molded Case Circuit Breakers
Schneider Eletric PGF36060CU63GE1JK Picture

PGF36060CU63GE1JK

Green premium brand logo Product Logo
Schneider Eletric PGF36060CU63GE1JK Picture
PGF36060CU63GE1JK
Green premium brand logo Product Logo

Molded Case Circuit Breaker 600V 600A, Modbus Connection, Kirk Keylock

Show more characteristics
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
The maximum number of products that can be compared is 4

  • Main
    product or component type
    Circuit breaker
    range of product
    PowerPact P
    current sensor rating range
    600 A
    Line Rated Current
    600 A
    breaking capacity
    65 kA 240 V AC
    35 kA 480 V AC
    18 kA 600 V AC
    trip unit technology
    Electronic, power, Micrologic 5.0 P, LSI
    accessory / separate part type
    Keylock accessories
    Complementary
    product certifications
    IEC
    UL listed
    CSA
    [Ue] rated operational voltage
    600 V AC
    module type
    P-Frame
    mounting location
    Busbar
    mounting mode
    Unit mount
    poles description
    3P
    breaking capacity code
    G
    electrical connection
    Busbar connection line
    Busbar connection load
    continuous current rating
    100 %
    device short name
    G
    communication interface
    Modbus
    type of keylock
    Kirk
    height
    326.64 mm (12.86 in)
    depth
    204.47 mm (8.05 in)
    width
    210.06 mm (8.27 in)
    tightening torque
    442.54 lbf.in (50 N.m) 0.15…0.37 in² (95…240 mm²) AWG 3/0...500 kcmil)
    8.85…11.51 lbf.in (1.0…1.3 N.m)
    Ordering and shipping details
    Category
    01215 - PG,H,J,K,L,N UNIT MT BREAKERS
    Discount Schedule
    DE2
    Package weight(Lbs)
    14.51 kg (32 lb(US))
    Returnability
    No
    Country of origin
    US
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    California proposition 65
    WARNING: This product can expose you to chemicals including: DINP and DIDP which is known to the State of California to cause Carcinogen and Reproductive harm. For more information go to www.p65warnings.ca.gov
    REACh Regulation
    EU RoHS Directive
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information.
    Environmental Disclosure
    Circularity Profile
  • View more View less

    Documents

    Language
    • English3
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    PGF36060CU63GE1JK : Molded Case Circuit Breaker 600V 600A, Modbus Connection, Kirk Keylock
    Description
    Molded Case Circuit Breaker 600V 600A, Modbus Connection, Kirk Keylock
    Size pdf
    Size 195.3 KB
    Date 1/25/20
    Description
    Molded Case Circuit Breaker 600V 600A, Modbus Connection, Kirk Keylock
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    PGF36060CU63GE1JK : Molded Case Circuit Breaker 600V 600A, Modbus Connection, Kirk Keylock
    Description
    Molded Case Circuit Breaker 600V 600A, Modbus Connection, Kirk Keylock
    Size pdf
    Size 195.3 KB
    Date 1/25/20
    Description
    Molded Case Circuit Breaker 600V 600A, Modbus Connection, Kirk Keylock
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    PGF36060CU63GE1JK : Molded Case Circuit Breaker 600V 600A, Modbus Connection, Kirk Keylock
    Description
    Molded Case Circuit Breaker 600V 600A, Modbus Connection, Kirk Keylock
    Size pdf
    Size 195.3 KB
    Date 1/25/20
    Description
    Molded Case Circuit Breaker 600V 600A, Modbus Connection, Kirk Keylock
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /