USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all PowerPact P-Frame Molded Case Circuit Breakers
Schneider Eletric PGF36100CU74AE1 Picture

PGF36100CU74AE1

Product Logo
Schneider Eletric PGF36100CU74AE1 Picture
PGF36100CU74AE1
Product Logo

Molded Case Circuit Breaker 600V 1000A, Modbus Connection

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    product or component type
    Circuit breaker
    range of product
    PowerPact P
    current sensor rating range
    1000 A
    Line Rated Current
    1000 A
    breaking capacity
    65 kA 240 V AC
    35 kA 480 V AC
    18 kA 600 V AC
    trip unit technology
    Electronic, harmonic, Micrologic 6.0 H, LSIG
    Complementary
    product certifications
    CSA
    UL listed
    IEC
    [Ue] rated operational voltage
    600 V AC
    module type
    P-Frame
    mounting location
    Busbar
    mounting mode
    Unit mount
    poles description
    3P
    breaking capacity code
    G
    electrical connection
    Busbar connection line
    Busbar connection load
    continuous current rating
    100 %
    device short name
    A
    communication interface
    Modbus
    height
    410.46 mm (16.16 in)
    depth
    204.47 mm (8.05 in)
    width
    210.06 mm (8.27 in)
    tightening torque
    442.54 lbf.in (50 N.m) 0.15…0.37 in² (95…240 mm²) AWG 3/0...500 kcmil)
    8.85…11.51 lbf.in (1.0…1.3 N.m)
    Ordering and shipping details
    Package weight(Lbs)
    32.00 lb(US) (14.515 kg)
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /