Schneider Electric USA Website

Welcome to our website.

Select your location

View all   PowerPact P-frame Molded Case Circuit Breakers
Schneider Eletric PGF36120CU73AE1 Picture

PGF36120CU73AE1

Product Logo
Schneider Eletric PGF36120CU73AE1 Picture
PGF36120CU73AE1
Product Logo

Molded Case Circuit Breaker 600V 1200A, Modbus Connection

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    product or component type
    Circuit breaker
    range of product
    PowerPact P
    current sensor rating range
    1200 A
    Line Rated Current
    1200 A
    breaking capacity
    65 kA 240 V AC
    35 kA 480 V AC
    18 kA 600 V AC
    trip unit technology
    Electronic, harmonic, Micrologic 5.0 H, LSI
    Complementary
    product certifications
    UL Listed
    IEC
    CSA
    [Ue] rated operational voltage
    600 V AC
    module type
    P-Frame
    mounting location
    Busbar
    mounting mode
    Unit mount
    poles description
    3P
    breaking capacity code
    G
    electrical connection
    Busbar connection line
    Busbar connection load
    continuous current rating
    100 %
    device short name
    A
    communication interface
    Modbus
    height
    16.16 in (410.46 mm)
    depth
    8.05 in (204.47 mm)
    width
    8.27 in (210.06 mm)
    tightening torque
    442.54 lbf.in (50 N.m) 0.15…0.37 in² (95…240 mm²) AWG 3/0...500 kcmil)
    8.85…11.51 lbf.in (1.0…1.3 N.m)
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /