Schneider Electric USA Website

Welcome to our website.

Select your location

View all   PowerPact P-Frame Molded Case Circuit Breakers
Schneider Eletric PJP36120CU33AJK Picture

PJP36120CU33AJK

Product Logo
Schneider Eletric PJP36120CU33AJK Picture
PJP36120CU33AJK
Product Logo

Molded Case Circuit Breaker 600V 1200A, Kirk Keylock

Show more characteristics
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
The maximum number of products that can be compared is 4

  • Main
    product or component type
    Circuit breaker
    range of product
    PowerPact P
    current sensor rating range
    1200 A
    Line Rated Current
    1200 A
    breaking capacity
    100 kA 240 V AC
    65 kA 480 V AC
    25 kA 600 V AC
    AWG gauge
    AWG 3/0...500 kcmil aluminium/copper)4
    trip unit technology
    Electronic, standard, Micrologic 5.0, LSI
    accessory / separate part type
    Keylock accessories
    Complementary
    product certifications
    IEC
    UL listed
    CSA
    [Ue] rated operational voltage
    600 V AC
    module type
    P-Frame
    mounting location
    Bolt-on
    mounting mode
    Unit mount
    poles description
    3P
    breaking capacity code
    J
    electrical connection
    Lugs line
    Terminal nut load
    continuous current rating
    100 %
    device short name
    A
    type of keylock
    Kirk
    height
    16.16 in (410.46 mm)
    depth
    8.05 in (204.47 mm)
    width
    8.27 in (210.06 mm)
    tightening torque
    442.54 lbf.in (50 N.m) 0.15…0.37 in² (95…240 mm²) AWG 3/0...500 kcmil)
    8.85…11.51 lbf.in (1.0…1.3 N.m)
    Ordering and shipping details
    Category
    01215 - PG,H,J,K,L,N UNIT MT BREAKERS
    Discount Schedule
    DE2
    Returnability
    No
    Country of origin
    US
    Offer Sustainability
    California proposition 65
    WARNING: This product can expose you to chemicals including: DINP and DIDP which is known to the State of California to cause Carcinogen and Reproductive harm. For more information go to www.p65warnings.ca.gov
    REACh Regulation
    EU RoHS Directive
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information.
  • View more View less

    Documents

    Language
    • All Languages14
    • English14
    • French1
    • Spanish1
    Catalog
    Format
    Size
    Date
    Add to My Documents
    PowerPact™ M-, P-, and R-frame and NS Circuit Breakers Catalog (Version 4.4)
    Description
    This catalog provides selection information for PowerPact Electronic Trip M-frame, P-frame, and R-frame, and Compact™ NS630b-NS3200 circuit breakers. Topics covered include features and benefits, functions and settings for the Micrologic Electronic Trip Systems, performance ratings, interrupting ratings, connection and termination information, circuit breaker accessories, control wiring and wiring diagrams, dimension drawings, and performance curves / trip curves.
    prp.document.label.format pdf
    Size 6.7 MB
    Date 2/1/17
    Description
    This catalog provides selection information for PowerPact Electronic Trip M-frame, P-frame, and R-frame, and Compact™ NS630b-NS3200 circuit breakers. Topics covered include features and benefits, functions and settings for the Micrologic Electronic Trip Systems, performance ratings, interrupting ratings, connection and termination information, circuit breaker accessories, control wiring and wiring diagrams, dimension drawings, and performance curves / trip curves.
    User guide
    Format
    Size
    Date
    Add to My Documents
    PowerPact P-Frame and NS Circuit Breakers Installation and User Guide (Version 11)
    Description
    This bulletin provides installation instructions for PowerPact™ P-frame and NS630b–NS1600 circuit breakers.
    prp.document.label.format pdf
    Size 4.9 MB
    Date 8/29/19
    Description
    This bulletin provides installation instructions for PowerPact™ P-frame and NS630b–NS1600 circuit breakers.
    Data Bulletin
    Format
    Size
    Date
    Add to My Documents
    PowerPact P-Frame Circuit Breaker Data (Version 1.0)
    Description
    PowerPact P-Frame Molded Case Circuit Breaker Data document includes: General information, termination options, interrupting ratings, codes & standards, continuous current ratings, automatic switches, motor circuit protectors, application information, enclosure sizes, operating ratings, Micrologic trip units, Micrologic control wiring information and accessory control wiring diagrams, and common accessory information.
    prp.document.label.format pdf
    Size 6.2 MB
    Date 5/1/17
    Description
    PowerPact P-Frame Molded Case Circuit Breaker Data document includes: General information, termination options, interrupting ratings, codes & standards, continuous current ratings, automatic switches, motor circuit protectors, application information, enclosure sizes, operating ratings, Micrologic trip units, Micrologic control wiring information and accessory control wiring diagrams, and common accessory information.
    Certificate
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 363.4 KB
    Date 11/20/14
    prp.document.label.format pdf
    Size 232.5 KB
    Date 11/15/13
    prp.document.label.format pdf
    Size 3.7 MB
    Date 10/18/06
    prp.document.label.format pdf
    Size 74 KB
    Date 9/24/04
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    PJP36120CU33AJK : PJP36120CU33AJK_ROHS_CHINA_DECLARATION
    Description
    PJP36120CU33AJK_ROHS_CHINA_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 2/28/20
    Description
    PJP36120CU33AJK_ROHS_CHINA_DECLARATION
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    PJP36120CU33AJK : PJP36120CU33AJK_ROHS_DECLARATION
    Description
    PJP36120CU33AJK_ROHS_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 2/28/20
    Description
    PJP36120CU33AJK_ROHS_DECLARATION
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    PJP36120CU33AJK : PJP36120CU33AJK_REACH_DECLARATION
    Description
    PJP36120CU33AJK_REACH_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 2/28/20
    Description
    PJP36120CU33AJK_REACH_DECLARATION
    Tripping curves
    Format
    Size
    Date
    Add to My Documents
    Micrologic 5.0 6.0 APH Trip Unit. Trip Curve No. 613-07 (Version 1.0)
    Description
    Micrologic Trip Unit time-current curve. Instantaneous pickup 2x - 15x and Off. Micrologic 5.0A 5.0P 5.0H 6.0A 6.0P and 6.0H characteristic tripping curve. Trip curve number 0613TC0807, Drawing Number 48095-0613-07, Replaces 0613TC0007.
    prp.document.label.format pdf
    Size 179.7 KB
    Date 7/17/08
    Description
    Micrologic Trip Unit time-current curve. Instantaneous pickup 2x - 15x and Off. Micrologic 5.0A 5.0P 5.0H 6.0A 6.0P and 6.0H characteristic tripping curve. Trip curve number 0613TC0807, Drawing Number 48095-0613-07, Replaces 0613TC0007.
    Micrologic 2.0, 3.0, 5.0, and 6.0 Std, A, P, and H Trip Unit - Instantaneous Override Values (Version 1.0)
    Description
    Masterpact NW/NT, PowerPact P-, R-, and M-frame, and Compact NS instantaneous override values by ANSI or UL circuit breaker model number. Micrologic 2.0 3.0 5.0 and 6.0 APH Trip Curves 0613TC0610 48095-0613-10
    prp.document.label.format pdf
    Size 31.9 KB
    Date 2/26/06
    Description
    Masterpact NW/NT, PowerPact P-, R-, and M-frame, and Compact NS instantaneous override values by ANSI or UL circuit breaker model number. Micrologic 2.0 3.0 5.0 and 6.0 APH Trip Curves 0613TC0610 48095-0613-10
    Micrologic 5.0 and 6.0 Std, A, P, and H Trip Unit Trip Curve. Short-time Pickup and I2t ON Delay (Version 1.0)
    Description
    Micrologic 5.0 and 6.0 Std, A, P, and H Trip Unit Trip Curve. 5.0A, 5.0P, 5.0H, 6.0A, 6.0P, 6.0H, and Standard Trip Unit Trip Curve. Short-time Pickup and I2t ON Delay
    prp.document.label.format pdf
    Size 34.1 KB
    Date 11/30/00
    Description
    Micrologic 5.0 and 6.0 Std, A, P, and H Trip Unit Trip Curve. 5.0A, 5.0P, 5.0H, 6.0A, 6.0P, 6.0H, and Standard Trip Unit Trip Curve. Short-time Pickup and I2t ON Delay
    Micrologic 5.0 6.0 Std APH Trip Unit Trip Curve, Long-time Pickup and Delay Short-time Pickup and I2t OFF Delay (Version 1.0)
    Description
    Micrologic 5.0 and 6.0 A P and H Trip Curve. 5.0A, 5.0P, 5.0H, 6.0A, 6.0P, 6.0H and Standard Std Trip Unit Trip Curve. Long-time Pickup and Delay, Short-time Pickup, and I2t OFF Delay.
    prp.document.label.format pdf
    Size 37.3 KB
    Date 11/30/00
    Description
    Micrologic 5.0 and 6.0 A P and H Trip Curve. 5.0A, 5.0P, 5.0H, 6.0A, 6.0P, 6.0H and Standard Std Trip Unit Trip Curve. Long-time Pickup and Delay, Short-time Pickup, and I2t OFF Delay.
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /