USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all QO™ Load Centers
Schneider Eletric PK4MB2LA Picture

PK4MB2LA

Product Logo
Schneider Eletric PK4MB2LA Picture
PK4MB2LA
Product Logo

LOADCTR QO BRKR RETAINING KIT 100-125A

Show more characteristics
  • Product availability
    Stock - Normally stocked in distribution facility
  • Price*
    14.70 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    product line
    QO
    product type
    Circuit Breaker Retaining Kit
    Complementary
    tightening torque
    2.26 N.m (20 lbf.in) AWG 14...AWG 10)
    2.26 N.m (20 lbf.in) AWG 12...AWG 10)
    2.82 N.m (25 lbf.in) AWG 8)
    3.95 N.m (35 lbf.in) AWG 6...AWG 4)
    2.82 N.m (25 lbf.in) AWG 14...AWG 12)
    2.82 N.m (25 lbf.in) AWG 12...AWG 10)
    Ordering and shipping details
    Category
    00167 - DE3A MISC
    Discount Schedule
    DE3A
    GTIN
    00785901307181
    Package weight(Lbs)
    0.07 kg (0.15 lb(US))
    Returnability
    Yes
    Country of origin
    US
    Offer Sustainability
    California proposition 65
    WARNING: This product can expose you to chemicals including: Lead and lead compounds which is known to the State of California to cause Carcinogen & Reproductive harm. For more information go to www.p65warnings.ca.gov
    EU RoHS Directive
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English5
    Catalog
    Format
    Size
    Date
    Add to My Documents
    Digest 178 Catalog 01: Load Centers (Version 1.0)
    Description
    Digest 178 catalog section 1 - This section of Digest 178 provides selection information for QO™ and Homeline™ Miniature Circuit Breakers (MCBs), QO and Homeline load centers, CSEDs, Surge Protective Devices (SPDs), and Servicepak™ power outlets. Replaces Digest 177 section 1; 0100CT1501_SEC-01
    Size pdf
    Size 3 MB
    Date 9/13/19
    Description
    Digest 178 catalog section 1 - This section of Digest 178 provides selection information for QO™ and Homeline™ Miniature Circuit Breakers (MCBs), QO and Homeline load centers, CSEDs, Surge Protective Devices (SPDs), and Servicepak™ power outlets. Replaces Digest 177 section 1; 0100CT1501_SEC-01
    Square D QO and Homeline Load Centers Catalog (Version 1.0)
    Description
    This catalog provides selection information for QO™ Circuit Breakers and Load Centers, QO™, QOM2 and Q-Frame Enclosed Circuit Breakers, and Homeline™ Circuit Breakers and Load Centers.
    Size pdf
    Size 3.4 MB
    Date 3/14/07
    Description
    This catalog provides selection information for QO™ Circuit Breakers and Load Centers, QO™, QOM2 and Q-Frame Enclosed Circuit Breakers, and Homeline™ Circuit Breakers and Load Centers.
    Instruction Sheet
    Format
    Size
    Date
    Add to My Documents
    Back-Fed Main Circuit Breaker Retaining Kit (Version 1)
    Description
    This bulletin provides installation instructions for the PK4MB2LA Back-Fed Main Circuit Breaker Retaining Kit.
    Size pdf
    Size 161.1 KB
    Date 2/1/05
    Description
    This bulletin provides installation instructions for the PK4MB2LA Back-Fed Main Circuit Breaker Retaining Kit.
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    LOADCTR QO BRKR RETAINING KIT 100-125A
    Description
    LOADCTR QO BRKR RETAINING KIT 100-125A
    Size pdf
    Size 195.3 KB
    Date 12/4/19
    Description
    LOADCTR QO BRKR RETAINING KIT 100-125A
    Handout
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 75.3 KB
    Date 9/20/10
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /