Schneider Electric USA Website

Welcome to our website.

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   PowerPact P-frame Molded Case Circuit Breakers
Schneider Eletric PKA26000S10 Picture

PKA26000S10

Product Logo
Schneider Eletric PKA26000S10 Picture
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    product or component type
    Automatic switch
    range of product
    PowerPact P
    current sensor rating range
    1000 A
    Line Rated Current
    1000 A
    breaking capacity
    65 kA 240 V AC
    50 kA 480 V AC
    50 kA 600 V AC
    AWG gauge
    AWG 3/0...500 kcmil aluminium/copper)4
    trip unit technology
    Magnetic
    Complementary
    product certifications
    IEC
    UL Listed
    CSA
    [Ue] rated operational voltage
    600 V AC
    module type
    P-Frame
    mounting location
    Busbar
    mounting mode
    I-Line
    poles description
    2P
    breaking capacity code
    K
    electrical connection
    I-Line connection line
    Lugs load
    continuous current rating
    80 %
    Maximum Height
    16.16 in (410.46 mm)
    depth
    8.05 in (204.47 mm)
    width
    8.27 in (210.06 mm)
    tightening torque
    442.54 lbf.in (50 N.m) 0.15…0.37 in² (95…240 mm²) AWG 3/0...500 kcmil)
    8.85…11.51 lbf.in (1.0…1.3 N.m)
    Ordering and shipping details
    Package weight(Lbs)
    0.16 oz (4.536 g)
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.