USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all PowerPact P-Frame Molded Case Circuit Breakers
Schneider Eletric PLL24080 Picture

PLL24080

Product Logo
Schneider Eletric PLL24080 Picture
PLL24080
Product Logo

MOLDED CASE CIRCUIT BREAKER 480V 800A

Show more characteristics
  • Price*
    14,595.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    product or component type
    Circuit breaker
    range of product
    PowerPact P
    current sensor rating range
    800 A
    Line Rated Current
    800 A
    breaking capacity
    125 kA 240 V AC
    100 kA 480 V AC
    AWG gauge
    AWG 3/0...500 kcmil aluminium/copper)3
    trip unit technology
    Electronic, basic, ET 1.0I, LI
    Complementary
    product certifications
    IEC
    CSA
    UL listed
    [Ue] rated operational voltage
    480 V AC
    module type
    P-Frame
    mounting location
    Bolt-on
    mounting mode
    Unit mount
    poles description
    2P
    breaking capacity code
    L
    electrical connection
    Lugs load
    Lugs line
    continuous current rating
    80 %
    height
    326.64 mm (12.86 in)
    depth
    204.47 mm (8.05 in)
    width
    210.06 mm (8.27 in)
    tightening torque
    442.54 lbf.in (50 N.m) 0.15…0.37 in² (95…240 mm²) AWG 3/0...500 kcmil)
    8.85…11.51 lbf.in (1.0…1.3 N.m)
    Ordering and shipping details
    Category
    01215-PG,H,J,K,L,N UNIT MT BREAKERS
    Discount Schedule
    DE2
    Package weight(Lbs)
    32.00 lb(US) (14.515 kg)
    Returnability
    Yes
    Country of origin
    US
    Offer Sustainability
    California proposition 65
    WARNING: This product can expose you to chemicals including: DINP and DIDP which is known to the State of California to cause Carcinogen and Reproductive harm. For more information go to www.p65warnings.ca.gov
    REACh Regulation
    EU RoHS Directive
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information.
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages14
    • English14
    • Chinese2
    Catalog
    Format
    Size
    Date
    Add to My Documents
    PowerPact™ M-, P-, and R-frame and NS Circuit Breakers Catalog (Version 4.4)
    Description
    This catalog provides selection information for PowerPact Electronic Trip M-frame, P-frame, and R-frame, and Compact™ NS630b-NS3200 circuit breakers. Topics covered include features and benefits, functions and settings for the Micrologic Electronic Trip Systems, performance ratings, interrupting ratings, connection and termination information, circuit breaker accessories, control wiring and wiring diagrams, dimension drawings, and performance curves / trip curves.
    Size pdf
    Size 6.7 MB
    Date 2/1/17
    Description
    This catalog provides selection information for PowerPact Electronic Trip M-frame, P-frame, and R-frame, and Compact™ NS630b-NS3200 circuit breakers. Topics covered include features and benefits, functions and settings for the Micrologic Electronic Trip Systems, performance ratings, interrupting ratings, connection and termination information, circuit breaker accessories, control wiring and wiring diagrams, dimension drawings, and performance curves / trip curves.
    CAD
    Format
    Size
    Date
    Add to My Documents
    CAD for PLL24080: MOLDED CASE CIRCUIT BREAKER 480V 800A (Version 1.0)
    Description
    You will be redirected to the ThomasNet website. Then you could download this CAD model in more than 15 different 2D or 3D CAD formats.
    CAD for PLL24080: MOLDED CASE CIRCUIT BREAKER 480V 800A (Version 1.0)
    Description
    You will be redirected to the ThomasNet website. Then you could download this CAD model in more than 15 different 2D or 3D CAD formats.
    Brochure
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 1.1 MB
    Date 2/1/13
    Certificate
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 2.7 MB
    Date 4/6/17
    Size pdf
    Size 363.4 KB
    Date 11/20/14
    Size pdf
    Size 232.5 KB
    Date 11/15/13
    Size pdf
    Size 132.7 KB
    Date 9/30/13
    Size pdf
    Size 3.7 MB
    Date 10/18/06
    Size pdf
    Size 75.2 KB
    Date 11/16/04
    Instruction Sheet
    Format
    Size
    Date
    Add to My Documents
    Field Testing and Maintenance Guide for Circuit Breakers (Version 1.0)
    Description
    The maintenance and field-testing instructions in this bulletin are for Micrologic™ trip system electronic-trip circuit breakers, thermal-magnetic circuit breakers, and magnetic-only circuit breakers.
    Size pdf
    Size 3.5 MB
    Date 12/4/10
    Description
    The maintenance and field-testing instructions in this bulletin are for Micrologic™ trip system electronic-trip circuit breakers, thermal-magnetic circuit breakers, and magnetic-only circuit breakers.
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    MOLDED CASE CIRCUIT BREAKER 480V 800A
    Description
    MOLDED CASE CIRCUIT BREAKER 480V 800A
    Size pdf
    Size 195.3 KB
    Date 12/5/19
    Description
    MOLDED CASE CIRCUIT BREAKER 480V 800A
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    MOLDED CASE CIRCUIT BREAKER 480V 800A
    Description
    MOLDED CASE CIRCUIT BREAKER 480V 800A
    Size pdf
    Size 195.3 KB
    Date 12/5/19
    Description
    MOLDED CASE CIRCUIT BREAKER 480V 800A
    Handout
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 252.6 KB
    Date 12/11/02
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    MOLDED CASE CIRCUIT BREAKER 480V 800A
    Description
    MOLDED CASE CIRCUIT BREAKER 480V 800A
    Size pdf
    Size 195.3 KB
    Date 12/5/19
    Description
    MOLDED CASE CIRCUIT BREAKER 480V 800A
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /