USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all PowerPact P-Frame Electronic Motor Circuit Protectors
Schneider Eletric PLL34060M68 Picture

PLL34060M68

Green premium brand logo Product Logo
Schneider Eletric PLL34060M68 Picture
PLL34060M68
Green premium brand logo Product Logo

MOTOR CIRCUIT PROTECTOR 480V 600A

Show more characteristics
  • Price*
    8,006.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    product or component type
    Circuit breaker
    range of product
    PowerPact P
    current sensor rating range
    600 A
    Line Rated Current
    600 A
    breaking capacity
    25 kA 600 V AC
    125 kA 240 V AC
    100 kA 480 V AC
    Complementary
    product certifications
    UL listed
    CSA
    IEC
    [Ue] rated operational voltage
    480 V AC
    module type
    P-Frame
    mounting location
    Bolt-on
    mounting mode
    Unit mount
    poles description
    3P
    breaking capacity code
    L
    electrical connection
    Lugs load
    Lugs line
    height
    326.64 mm (12.86 in)
    depth
    204.47 mm (8.05 in)
    width
    210.06 mm (8.27 in)
    Ordering and shipping details
    Category
    01215-PG,H,J,K,L,N UNIT MT BREAKERS
    Discount Schedule
    DE2
    GTIN
    00785901982654
    Package weight(Lbs)
    32.00 lb(US) (14.515 kg)
    Returnability
    Yes
    Country of origin
    US
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    California proposition 65
    WARNING: This product can expose you to chemicals including: DIDP and DINP which is known to the State of California to cause Carcinogen and Reproductive harm. For more information go to www.p65warnings.ca.gov
    REACh Regulation
    EU RoHS Directive
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information.
    Environmental Disclosure
    Circularity Profile
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English13
    Catalog
    Format
    Size
    Date
    Add to My Documents
    Digest 178 Catalog 07: Miniature and Molded Case Circuit Breakers (Version 1.0)
    Description
    Digest Section 7 - This section of Digest 178 contains selection information for QO™, Homeline™, Multi 9™, PowerPact™, and Masterpact™ circuit breakers and accessories. Miniature circuit breakers, electronic trip molded case circuit breakers, motor circuit protectors, and low-voltage power circuit breakers and circuit breaker accessories. Replaces Digest 177 section 7; 0100CT1501_SEC-07
    Size pdf
    Size 9.4 MB
    Date 9/13/19
    Description
    Digest Section 7 - This section of Digest 178 contains selection information for QO™, Homeline™, Multi 9™, PowerPact™, and Masterpact™ circuit breakers and accessories. Miniature circuit breakers, electronic trip molded case circuit breakers, motor circuit protectors, and low-voltage power circuit breakers and circuit breaker accessories. Replaces Digest 177 section 7; 0100CT1501_SEC-07
    PowerPact™ M-, P-, and R-frame and NS Circuit Breakers Catalog (Version 4.4)
    Description
    This catalog provides selection information for PowerPact Electronic Trip M-frame, P-frame, and R-frame, and Compact™ NS630b-NS3200 circuit breakers. Topics covered include features and benefits, functions and settings for the Micrologic Electronic Trip Systems, performance ratings, interrupting ratings, connection and termination information, circuit breaker accessories, control wiring and wiring diagrams, dimension drawings, and performance curves / trip curves.
    Size pdf
    Size 6.7 MB
    Date 2/1/17
    Description
    This catalog provides selection information for PowerPact Electronic Trip M-frame, P-frame, and R-frame, and Compact™ NS630b-NS3200 circuit breakers. Topics covered include features and benefits, functions and settings for the Micrologic Electronic Trip Systems, performance ratings, interrupting ratings, connection and termination information, circuit breaker accessories, control wiring and wiring diagrams, dimension drawings, and performance curves / trip curves.
    Data Bulletin
    Format
    Size
    Date
    Add to My Documents
    PowerPact P-Frame Circuit Breaker Data (Version 1.0)
    Description
    PowerPact P-Frame Molded Case Circuit Breaker Data document includes: General information, termination options, interrupting ratings, codes & standards, continuous current ratings, automatic switches, motor circuit protectors, application information, enclosure sizes, operating ratings, Micrologic trip units, Micrologic control wiring information and accessory control wiring diagrams, and common accessory information.
    Size pdf
    Size 6.2 MB
    Date 5/1/17
    Description
    PowerPact P-Frame Molded Case Circuit Breaker Data document includes: General information, termination options, interrupting ratings, codes & standards, continuous current ratings, automatic switches, motor circuit protectors, application information, enclosure sizes, operating ratings, Micrologic trip units, Micrologic control wiring information and accessory control wiring diagrams, and common accessory information.
    Brochure
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 1.1 MB
    Date 2/1/13
    Certificate
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 363.4 KB
    Date 11/20/14
    Size pdf
    Size 232.5 KB
    Date 11/15/13
    Size pdf
    Size 3.7 MB
    Date 10/18/06
    Size pdf
    Size 74 KB
    Date 9/24/04
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    MOTOR CIRCUIT PROTECTOR 480V 600A
    Description
    MOTOR CIRCUIT PROTECTOR 480V 600A
    Size pdf
    Size 195.3 KB
    Date 12/11/19
    Description
    MOTOR CIRCUIT PROTECTOR 480V 600A
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    MOTOR CIRCUIT PROTECTOR 480V 600A
    Description
    MOTOR CIRCUIT PROTECTOR 480V 600A
    Size pdf
    Size 195.3 KB
    Date 12/11/19
    Description
    MOTOR CIRCUIT PROTECTOR 480V 600A
    Tripping curves
    Format
    Size
    Date
    Add to My Documents
    Micrologic 2.0, 3.0, 5.0, and 6.0 Std, A, P, and H Trip Unit - Instantaneous Override Values (Version 1.0)
    Description
    Masterpact NW/NT, PowerPact P-, R-, and M-frame, and Compact NS instantaneous override values by ANSI or UL circuit breaker model number. Micrologic 2.0 3.0 5.0 and 6.0 APH Trip Curves 0613TC0610 48095-0613-10
    Size pdf
    Size 31.9 KB
    Date 2/26/06
    Description
    Masterpact NW/NT, PowerPact P-, R-, and M-frame, and Compact NS instantaneous override values by ANSI or UL circuit breaker model number. Micrologic 2.0 3.0 5.0 and 6.0 APH Trip Curves 0613TC0610 48095-0613-10
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    MOTOR CIRCUIT PROTECTOR 480V 600A
    Description
    MOTOR CIRCUIT PROTECTOR 480V 600A
    Size pdf
    Size 195.3 KB
    Date 12/11/19
    Description
    MOTOR CIRCUIT PROTECTOR 480V 600A
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /