Schneider Electric USA Website

Welcome to our website.

Select your location

View all   PowerPact P-Frame Electronic Motor Circuit Protectors
Schneider Eletric PLL34100M69 Picture

PLL34100M69

Green premium brand logo Product Logo
Schneider Eletric PLL34100M69 Picture
  • 13,455.00 USD
    Price is “List Price” and may be subject to a trade discount – check with your local distributor or retailer for actual price.
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    product or component type
    Circuit breaker
    range of product
    PowerPact P
    current sensor rating range
    1000 A
    Line Rated Current
    1000 A
    breaking capacity
    25 kA 600 V AC
    125 kA 240 V AC
    100 kA 480 V AC
    Complementary
    product certifications
    CSA
    UL Listed
    IEC
    [Ue] rated operational voltage
    480 V AC
    module type
    P-Frame
    mounting location
    Bolt-on
    mounting mode
    Unit mount
    poles description
    3P
    breaking capacity code
    L
    electrical connection
    Lugs load
    Lugs line
    height
    16.16 in (410.46 mm)
    depth
    8.05 in (204.47 mm)
    width
    8.27 in (210.06 mm)
    Ordering and shipping details
    Category
    01215-PG,H,J,K,L,N UNIT MT BREAKERS
    Discount Schedule
    DE2
    Returnability
    Yes
    Country of origin
    US
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    California proposition 65
    WARNING: This product can expose you to chemicals including: DINP and DIDP which is known to the State of California to cause Carcinogen and Reproductive harm. For more information go to www.p65warnings.ca.gov
    REACh Regulation
    EU RoHS Directive
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information.
    Environmental Disclosure
    Circularity Profile
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins.
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English5
    Catalog
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 8.9 MB
    Date 4/14/20
    prp.document.label.format pdf
    Size 6.7 MB
    Date 2/1/17
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    PLL34100M69 : PLL34100M69_ROHS_CHINA_DECLARATION
    Description
    PLL34100M69_ROHS_CHINA_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/26/20
    Description
    PLL34100M69_ROHS_CHINA_DECLARATION
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    PLL34100M69 : PLL34100M69_ROHS_DECLARATION
    Description
    PLL34100M69_ROHS_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/26/20
    Description
    PLL34100M69_ROHS_DECLARATION
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    PLL34100M69 : PLL34100M69_REACH_DECLARATION
    Description
    PLL34100M69_REACH_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/26/20
    Description
    PLL34100M69_REACH_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /