Schneider Electric USA Website

Welcome to our website.

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   PowerPact P-frame Molded Case Circuit Breakers
Schneider Eletric PLM34100 Picture

PLM34100

Product Logo
Schneider Eletric PLM34100 Picture
  • 21,452.00 USD
    Price is “List Price” and may be subject to a trade discount – check with your local distributor or retailer for actual price.
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    product or component type
    Circuit breaker
    range of product
    PowerPact P
    current sensor rating range
    1000 A
    Line Rated Current
    1000 A
    breaking capacity
    25 kA 600 V AC
    125 kA 240 V AC
    100 kA 480 V AC
    AWG gauge
    AWG 3/0...500 kcmil aluminium/copper)3
    trip unit technology
    Electronic, basic, ET 1.0I, LI
    Complementary
    product certifications
    IEC
    CSA
    UL Listed
    [Ue] rated operational voltage
    480 V AC
    module type
    P-Frame
    mounting location
    Bolt-on
    mounting mode
    Unit mount
    poles description
    3P
    breaking capacity code
    L
    electrical connection
    Lugs line
    Terminal nut load
    continuous current rating
    80 %
    Maximum Height
    16.16 in (410.46 mm)
    depth
    8.05 in (204.47 mm)
    width
    8.27 in (210.06 mm)
    tightening torque
    442.54 lbf.in (50 N.m) 0.15…0.37 in² (95…240 mm²) AWG 3/0...500 kcmil)
    8.85…11.51 lbf.in (1.0…1.3 N.m)
    Ordering and shipping details
    Category
    01215-PG,H,J,K,L,N UNIT MT BREAKERS
    Discount Schedule
    DE2
    Package weight(Lbs)
    35.00 lb(US) (15.876 kg)
    Returnability
    Yes
    Country of origin
    US
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English1
    Brochure
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 1.1 MB
    Date 2/1/13
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.