Schneider Electric USA Website

Welcome to our website.

Select your location

View all   PowerPact P-frame Molded Case Circuit Breakers
Schneider Eletric PLP34000S80 Picture

PLP34000S80

Product Logo
Schneider Eletric PLP34000S80 Picture
  • 7,667.00 USD
    Price is “List Price” and may be subject to a trade discount – check with your local distributor or retailer for actual price.
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    product or component type
    Automatic switch
    range of product
    PowerPact P
    trip unit technology
    Magnetic
    Complementary
    Line Rated Current
    800 A
    [Ue] rated operational voltage
    480 V AC
    mounting mode
    Unit mount
    poles description
    3P
    breaking capacity code
    L
    electrical connection
    Lugs load
    Terminal nut line
    AWG gauge
    AWG 3/0...500 kcmil aluminium/copper)3
    terminal identifier
    AL800M23K
    magnetic tripping current
    10000 A
    height
    16.24 in (412.50 mm)
    width
    16.54 in (420.12 mm)
    depth
    14.49 in (368.05 mm)
    tightening torque
    442.54 lbf.in (50 N.m) 0.15…0.37 in² (95…240 mm²) AWG 3/0...500 kcmil)
    Environment
    product certifications
    IEC
    UL Listed
    CSA
    Ordering and shipping details
    Category
    01215-PG,H,J,K,L,N UNIT MT BREAKERS
    Discount Schedule
    DE2
    Returnability
    Yes
    Country of origin
    US
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English1
    Brochure
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 1.1 MB
    Date 2/1/13
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /