Schneider Electric USA Website

Welcome to our website.

Select your location

View all   PM800 series
Schneider Eletric PM820UMG Picture
Discontinued

PM820UMG

Green premium brand logo
Schneider Eletric PM820UMG Picture
Discontinued
PM820UMG
Green premium brand logo

power meter PM820 - without display - 80 kB logging

Show more characteristics
PM820UMG  has not been replaced. Please contact your customer care center for more information.
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • 2,050.00 USD
    Price is “List Price” and may be subject to a trade discount – check with your local distributor or retailer for actual price.
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    PowerLogic PM800
    device short name
    PM820
    product or component type
    Power meter
    Complementary
    power quality analysis
    Up to the 31st harmonic
    type of measurement
    Current
    Voltage
    Frequency
    Power factor total
    Apparent power total
    Active power total
    Reactive power total
    Apparent power per phase
    Active power per phase
    Reactive power per phase
    Energy
    Power factor per phase
    supply voltage
    125...250 V DC
    115...415 V AC 45...67 Hz
    115...415 V AC 350...450 Hz
    network frequency
    350...450 Hz
    45...67 Hz
    maximum power consumption in VA
    15 VA
    display type
    Without display
    sampling rate
    128 samples/cycle
    measurement current
    5 A
    1 A
    input type
    current 0.005...10 A <= 0.1 Ohm)
    measurement voltage
    0…600 V AC phase to phase
    0…347 V AC phase to neutral
    number of inputs
    1 digital 0...5 mA 24...125 V AC/DC
    measurement accuracy
    Current 0.5 % 0.5...10 A
    Voltage 0.2 % 10...227 V
    Energy 0.2 %
    Frequency 0.01 Hz
    Power factor 0.002
    Power 0.2 %
    accuracy class
    Class 2 reactive energy IEC 62053-23
    Class 0.5S active energy IEC 62053-22
    Class 0.2 active energy ANSI C12.20
    number of outputs
    1 digital (static)
    communication port protocol
    Modbus 38.4 kbauds
    communication port support
    RS485
    data recording
    Alarms
    Min/max of instantaneous values
    Time stamping
    Basic with 2 data logs
    GPS synchronisation
    Event logs
    memory capacity
    80 kB
    Environment
    electromagnetic compatibility
    Immunity to impulse waves IEC 61000-4-12
    Limits for harmonic current emissions IEC 61000-3-2
    Conducted and radiated emissions EN 55011 class A
    Electrostatic discharge immunity testclass III IEC 61000-4-2
    Susceptibility to electromagnetic fieldsclass III IEC 61000-4-3
    Electrical fast transient/burst immunity testclass III IEC 61000-4-4
    1.2/50 µs shock waves immunity testclass III IEC 61000-4-5
    Conducted RF disturbancesclass III IEC 61000-4-6
    Immunity to impulse wavesclass III IEC 61000-4-8
    Immunity to microbreaks and voltage dropsclass III IEC 61000-4-11
    Limitation of voltage changes, voltage fluctuations and flicker in low-voltage IEC 61000-3-3
    mounting mode
    Clip-on
    mounting support
    DIN rail
    type of installation
    Indoor installation
    overvoltage category
    III
    IP degree of protection
    Back IP30 IEC 60529
    Front face IP52 IEC 60529
    relative humidity
    90 % 104 °F (40 °C)
    pollution degree
    2
    ambient air temperature for operation
    -13…158 °F (-25…70 °C)
    ambient air temperature for storage
    -40…185 °F (-40…85 °C)
    operating altitude
    0...9842.52 ft (0...3000 m)
    standards
    UL 508
    IEC 61010-1
    CSA C22.2 No 14
    product certifications
    CULus
    CE
    width
    3.78 in (96 mm)
    depth
    Meter 1.57 in (40 mm)
    height
    3.78 in (96 mm)
    net weight
    1.32 lb(US) (0.6 kg)
    Ordering and shipping details
    Category
    09786 - SE ENTRY POWER METER
    Discount Schedule
    PL1
    GTIN
    03303431002092
    Returnability
    Yes
    Country of origin
    MX
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    EU RoHS Directive
    Circularity Profile
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages10
    • English8
    • French3
    • Spanish3
    Catalog
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 12.3 MB
    Date 1/25/20
    User guide
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 3.4 MB
    Date 3/1/11
    prp.document.label.format pdf
    Size 3 MB
    Date 3/1/11
    CAD
    Format
    Size
    Date
    Add to My Documents
    PM820 METER UNIT ONLY W/O DISPLAY MG (Version 1.0)
    Files in document
    stp
    985.6 KB
    zip
    523.8 KB
    prp.document.label.format zip
    Size 1.5 MB
    Date 8/12/13
    Files in document
    stp
    985.6 KB
    zip
    523.8 KB
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 643.6 KB
    Date 5/6/16
    End of Life Information
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 382.1 KB
    Date 6/29/10
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    PM820UMG : PM820UMG_ROHS_DECLARATION
    Description
    PM820UMG_ROHS_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/25/20
    Description
    PM820UMG_ROHS_DECLARATION
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    PM820UMG : PM820UMG_REACH_DECLARATION
    Description
    PM820UMG_REACH_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/25/20
    Description
    PM820UMG_REACH_DECLARATION
    Technical leaflet
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 2.6 MB
    Date 4/30/14
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /