Schneider Electric USA Website

Welcome to our website.

Select your location

View all   TeSys B
Schneider Eletric PN1FB009 Picture

PN1FB009

Green premium brand logo
Schneider Eletric PN1FB009 Picture
PN1FB009
Green premium brand logo

TeSys B - Pre assembled pole for contactors CV1 BF - 40A AC - 45A DC

Show more characteristics
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • 385.00 USD
    Price is “List Price” and may be subject to a trade discount – check with your local distributor or retailer for actual price.
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range
    TeSys
    device short name
    PN1FB
    product or component type
    Pole
    Complementary
    range compatibility
    TeSys B CV1B contactor
    [Ie] rated operational current AC
    40 A
    Line Rated Current
    40 A AC
    45 A DC
    [Ie] rated operational current DC
    45 A
    contacts type and composition
    NO
    Ordering and shipping details
    Category
    18402 - WORLD SERVICE PARTS(CONTROL ACCESS)
    Discount Schedule
    CP10
    GTIN
    03389118068612
    Returnability
    No
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    California proposition 65
    WARNING: This product can expose you to chemicals including: Lead and lead compounds which is known to the State of California to cause Carcinogen & Reproductive harm. For more information go to www.p65warnings.ca.gov
    EU RoHS Directive
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information.
    Environmental Disclosure
    Circularity Profile
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins.
  • View more View less

    Documents

    Language
    • English3
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    PN1FB009 : PN1FB009_ROHS_CHINA_DECLARATION
    Description
    PN1FB009_ROHS_CHINA_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/27/20
    Description
    PN1FB009_ROHS_CHINA_DECLARATION
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    PN1FB009 : PN1FB009_ROHS_DECLARATION
    Description
    PN1FB009_ROHS_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/27/20
    Description
    PN1FB009_ROHS_DECLARATION
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    PN1FB009 : PN1FB009_REACH_DECLARATION
    Description
    PN1FB009_REACH_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/27/20
    Description
    PN1FB009_REACH_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /