Schneider Electric USA Website

Welcome to our website.

Select your location

View all   TeSys B
Schneider Eletric PN1GB002 Picture
Discontinued

PN1GB002

Green premium brand logo
Schneider Eletric PN1GB002 Picture
Discontinued
PN1GB002
Green premium brand logo

TeSys B - Pre assembled pole for contactors CV1 BG - 125A AC - 125A DC

Show more characteristics
PN1GB002  has not been replaced. Please contact your customer care center for more information.
  • 1,758.00 USD
    Price is “List Price” and may be subject to a trade discount – check with your local distributor or retailer for actual price.
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range
    TeSys
    device short name
    PN1GB
    product or component type
    Pole
    Complementary
    range compatibility
    TeSys B CV1B contactor
    Line Rated Current
    200 A AC
    200 A DC
    contacts type and composition
    NO
    Ordering and shipping details
    Category
    18402-WORLD SERVICE PARTS(CONTROL ACCESS)
    Discount Schedule
    CP10
    GTIN
    03389110350289
    Returnability
    No
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    EU RoHS Directive
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information.
    Environmental Disclosure
    Circularity Profile
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins.
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English3
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    PN1GB002 : TeSys B - Pre assembled pole for contactors CV1 BG - 125A AC - 125A DC
    Description
    TeSys B - Pre assembled pole for contactors CV1 BG - 125A AC - 125A DC
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/27/20
    Description
    TeSys B - Pre assembled pole for contactors CV1 BG - 125A AC - 125A DC
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    PN1GB002 : TeSys B - Pre assembled pole for contactors CV1 BG - 125A AC - 125A DC
    Description
    TeSys B - Pre assembled pole for contactors CV1 BG - 125A AC - 125A DC
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/27/20
    Description
    TeSys B - Pre assembled pole for contactors CV1 BG - 125A AC - 125A DC
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    PN1GB002 : TeSys B - Pre assembled pole for contactors CV1 BG - 125A AC - 125A DC
    Description
    TeSys B - Pre assembled pole for contactors CV1 BG - 125A AC - 125A DC
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/27/20
    Description
    TeSys B - Pre assembled pole for contactors CV1 BG - 125A AC - 125A DC
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /