Schneider Electric USA Website

Welcome to our website.

Select your location

View all   I-Line Busway
Schneider Eletric PQ3620GGSRA Picture

PQ3620GGSRA

Green premium brand logo Product Logo
Schneider Eletric PQ3620GGSRA Picture
PQ3620GGSRA
Green premium brand logo Product Logo

Busway I-Line Fusible Plug-in Unit,3P,200A,600V, w/Door Gasket, Class R Reject

Show more characteristics
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • 3,275.00 USD
    Price is “List Price” and may be subject to a trade discount – check with your local distributor or retailer for actual price.
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    product or component type
    Plug-in unit
    range of product
    I-Line
    Complementary
    protection type
    Fuse
    mounting mode
    Plug-in
    fuse type
    H, K or J
    [Ue] rated operational voltage
    600 V AC
    Line Rated Current
    200 A
    Number of Phases
    3 phase
    poles description
    3P
    Interrupt Rating
    10 kA H or K
    200 kA J
    wiring configuration
    3-wire (integral ground bus)
    AWG gauge
    AWG 6...300 kcmil 1 phase and neutral
    AWG 10...AWG 2/0 1 ground
    depth
    14.41 in (366 mm)
    height
    22.48 in (571 mm)
    width
    16.18 in (411 mm)
    Included Options
    Fuse rejection clips, class R
    Environment
    product certifications
    CSA C22.2 No 27
    UL listed file E22182
    standards
    UL 857
    Ordering and shipping details
    Category
    20177 - PQ 30/60/100 FUSIBLE PLUGS
    Discount Schedule
    PE7
    Returnability
    No
    Country of origin
    MX
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    California proposition 65
    WARNING: This product can expose you to chemicals including: Nickel compounds and Di-isodecyl phthalate (DIDP) which is known to the State of California to cause Carcinogen and Reproductive harm. For more information go to www.p65warnings.ca.gov
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information.
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
  • View more View less

    Documents

    Language
    • English4
    Certificate
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 177.6 KB
    Date 10/5/17
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    PQ3620GGSRA : Busway I-Line Fusible Plug-in Unit,3P,200A,600V, w/Door Gasket, Class R Reject
    Description
    Busway I-Line Fusible Plug-in Unit,3P,200A,600V, w/Door Gasket, Class R Reject
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/26/20
    Description
    Busway I-Line Fusible Plug-in Unit,3P,200A,600V, w/Door Gasket, Class R Reject
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    PQ3620GGSRA : Busway I-Line Fusible Plug-in Unit,3P,200A,600V, w/Door Gasket, Class R Reject
    Description
    Busway I-Line Fusible Plug-in Unit,3P,200A,600V, w/Door Gasket, Class R Reject
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/26/20
    Description
    Busway I-Line Fusible Plug-in Unit,3P,200A,600V, w/Door Gasket, Class R Reject
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    PQ3620GGSRA : Busway I-Line Fusible Plug-in Unit,3P,200A,600V, w/Door Gasket, Class R Reject
    Description
    Busway I-Line Fusible Plug-in Unit,3P,200A,600V, w/Door Gasket, Class R Reject
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/26/20
    Description
    Busway I-Line Fusible Plug-in Unit,3P,200A,600V, w/Door Gasket, Class R Reject
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /