USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all NF Panelboards
Schneider Eletric PS48 Picture

PS48

Product Logo
Schneider Eletric PS48 Picture
PS48
Product Logo

Enclosure Panel Skirt Assem - NQNF - Type 1 - 20x48x5.75in

Show more characteristics
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price*
    400.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    Product
    Skirting box
    Complementary
    Material
    Steel
    width
    508.00 mm (20 in)
    height
    1219.20 mm (48 in)
    depth
    146.05 mm (5.75 in)
    device mounting
    Surface
    Environment
    Enclosure Rating
    NEMA 1
    Ordering and shipping details
    Category
    00038 - NQOD PANELS RTA
    Discount Schedule
    PE1A
    Package weight(Lbs)
    18.60 kg (41 lb(US))
    Returnability
    No
    Offer Sustainability
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Pro-active China RoHS declaration (out of China RoHS legal scope)
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English3
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    Enclosure Panel Skirt Assem - NQNF - Type 1 - 20x48x5.75in
    Description
    Enclosure Panel Skirt Assem - NQNF - Type 1 - 20x48x5.75in
    Size pdf
    Size 195.3 KB
    Date 12/5/19
    Description
    Enclosure Panel Skirt Assem - NQNF - Type 1 - 20x48x5.75in
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    Enclosure Panel Skirt Assem - NQNF - Type 1 - 20x48x5.75in
    Description
    Enclosure Panel Skirt Assem - NQNF - Type 1 - 20x48x5.75in
    Size pdf
    Size 195.3 KB
    Date 12/5/19
    Description
    Enclosure Panel Skirt Assem - NQNF - Type 1 - 20x48x5.75in
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    Enclosure Panel Skirt Assem - NQNF - Type 1 - 20x48x5.75in
    Description
    Enclosure Panel Skirt Assem - NQNF - Type 1 - 20x48x5.75in
    Size pdf
    Size 195.3 KB
    Date 12/5/19
    Description
    Enclosure Panel Skirt Assem - NQNF - Type 1 - 20x48x5.75in
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /