Schneider Electric USA Website

Welcome to our website.

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   EcoStruxure™ Power SCADA Operation 8.2
Schneider Eletric PSA101113 Picture

PSA101113

Schneider Eletric PSA101113 Picture
PSA101113

EcoStruxure PowerSCADA Server, 1500 Points

Show more characteristics
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • 14,172.00 USD
    Price is “List Price” and may be subject to a trade discount – check with your local distributor or retailer for actual price.
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range
    EcoStruxure Building Operation
    product brand
    Schneider Electric
    product or component type
    Software
    software type
    Software upgrade
    software designation
    PowerSCADA
    type of license
    license point(s)
    software version
    V8.2
    Complementary
    software function
    Measure
    format
    Digital
    Ordering and shipping details
    Category
    09763 - POWERSCADA SOFTWARE
    Discount Schedule
    PM1
    GTIN
    03595864174587
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    1 lb(US) (0.45 kg)
    Returnability
    No
    Packing Units
    Unit Type of Package 1
    PCE
    Package 1 Height
    0.04 in (0.1 cm)
    Package 1 width
    11.69 in (29.7 cm)
    Package 1 Length
    8.27 in (21 cm)
    Offer Sustainability
    EU RoHS Directive
    Not applicable, out of EU RoHS legal scope
  • View more View less

    Documents

    Language
    • English2
    Catalog
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 12.3 MB
    Date 1/25/20
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    PSA101113 : EcoStruxure PowerSCADA Server, 1500 Points
    Description
    EcoStruxure PowerSCADA Server, 1500 Points
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/2/20
    Description
    EcoStruxure PowerSCADA Server, 1500 Points
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.