USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all I-Line Busway
Schneider Eletric PTMG36500GV Picture

PTMG36500GV

Product Logo
Schneider Eletric PTMG36500GV Picture
PTMG36500GV
Product Logo

Busway I-Line Circuit Breaker Plug-in Unit, 500A, M-Frame, 18kA-600V, 3W, Vert

Show more characteristics
  • Price*
    16,014.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    product or component type
    Plug-in unit
    range of product
    I-Line
    circuit breaker type
    M-frame
    trip unit technology
    Electronic, basic, ET 1.0, LI
    Complementary
    protection type
    Circuit breaker
    mounting mode
    Bolt-on
    [Ue] rated operational voltage
    600 V AC
    Line Rated Current
    500 A
    Number of Phases
    3 phase
    poles description
    3P
    Interrupt Rating
    65 kA 240 V AC
    35 kA 480 V AC
    18 kA 600 V AC
    [Ics] rated service short-circuit breaking capacity
    80 %
    wiring configuration
    3-wire (integral ground bus)
    AWG gauge
    AWG 3/0...500 kcmil 3 phase and neutral
    AWG 6...300 kcmil 4 ground
    depth
    20.24 in (514 mm)
    height
    46.22 in (1174 mm)
    width
    22.99 in (584 mm)
    condition of use
    Vertical installation
    Environment
    product certifications
    CSA C22.2 No 27
    UL listed file E22182
    standards
    UL 857
    Ordering and shipping details
    Category
    20191-PBMA/PTMA C/B PLUGS
    Discount Schedule
    PE7
    Package weight(Lbs)
    284.00 lb(US) (128.820 kg)
    Returnability
    No
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages4
    • English4
    • French1
    • Spanish1
    Certificate
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 374.9 KB
    Date 4/24/17
    Instruction Sheet
    Format
    Size
    Date
    Add to My Documents
    I-Line™ Plug-In Units: PTMx/PTPx (250–1200 A Circuit Breakers) (Version 3.2)
    Description
    This bulletin contains instructions for handling, storing, installing, operating, and maintaining Square D™ brand, I-Line™ Circuit Breaker Plug-In Units (rated from 250–1200 A) manufactured by Schneider Electric.
    Size pdf
    Size 9.7 MB
    Date 5/9/18
    Description
    This bulletin contains instructions for handling, storing, installing, operating, and maintaining Square D™ brand, I-Line™ Circuit Breaker Plug-In Units (rated from 250–1200 A) manufactured by Schneider Electric.
    Tripping curves
    Format
    Size
    Date
    Add to My Documents
    ET 1.0 Electronic Trip Unit - Long-time Pickup and Delay Instantaneous Pickup and Delay 2x-10x (Version 1.0)
    Description
    Time current curve 613-14 for ET 1.0 0613TC0814 48095-0613-14
    Size pdf
    Size 181.9 KB
    Date 1/30/08
    Description
    Time current curve 613-14 for ET 1.0 0613TC0814 48095-0613-14
    Micrologic 2.0, 3.0, 5.0, and 6.0 Std, A, P, and H Trip Unit - Instantaneous Override Values (Version 1.0)
    Description
    Masterpact NW/NT, PowerPact P-, R-, and M-frame, and Compact NS instantaneous override values by ANSI or UL circuit breaker model number. Micrologic 2.0 3.0 5.0 and 6.0 APH Trip Curves 0613TC0610 48095-0613-10
    Size pdf
    Size 31.9 KB
    Date 2/26/06
    Description
    Masterpact NW/NT, PowerPact P-, R-, and M-frame, and Compact NS instantaneous override values by ANSI or UL circuit breaker model number. Micrologic 2.0 3.0 5.0 and 6.0 APH Trip Curves 0613TC0610 48095-0613-10
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /