Schneider Electric USA Website

Welcome to our website.

Select your location

View all   I-Line Busway
Schneider Eletric PTMJ36300GH Picture

PTMJ36300GH

Product Logo
Schneider Eletric PTMJ36300GH Picture
PTMJ36300GH
Product Logo

Busway I-Line Circuit Breaker Plug-in Unit, 300A, M-Frame, 25kA-600V, 3W, Horiz

Show more characteristics
  • 17,918.00 USD
    Price is “List Price” and may be subject to a trade discount – check with your local distributor or retailer for actual price.
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    product or component type
    Plug-in unit
    range of product
    I-Line
    circuit breaker type
    M-frame
    trip unit technology
    Electronic, basic, ET 1.0, LI
    Complementary
    protection type
    Circuit breaker
    mounting mode
    Bolt-on
    [Ue] rated operational voltage
    600 V AC
    Line Rated Current
    300 A
    Number of Phases
    3 phase
    poles description
    3P
    Interrupt Rating
    100 kA 240 V AC
    65 kA 480 V AC
    25 kA 600 V AC
    [Ics] rated service short-circuit breaking capacity
    80 %
    wiring configuration
    3-wire (integral ground bus)
    AWG gauge
    AWG 3/0...500 kcmil 3 phase and neutral
    AWG 6...300 kcmil 4 ground
    depth
    24.84 in (631 mm)
    height
    24.21 in (615 mm)
    width
    50.20 in (1275 mm)
    condition of use
    Horizontal installation
    Environment
    product certifications
    CSA C22.2 No 27
    UL listed file E22182
    standards
    UL 857
    Ordering and shipping details
    Category
    20192-PBMH/PTMH C/B PLUGS
    Discount Schedule
    PE7
    Returnability
    No
    Offer Sustainability
    California proposition 65
    WARNING: This product can expose you to chemicals including: Nickel compounds and Di-isodecyl phthalate (DIDP) which is known to the State of California to cause Carcinogen and Reproductive harm. For more information go to www.p65warnings.ca.gov
    REACh Regulation
    EU RoHS Directive
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information.
    Circularity Profile
    No need of specific recycling operations
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages7
    • English7
    • French1
    • Spanish1
    Certificate
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 374.9 KB
    Date 4/24/17
    Instruction Sheet
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 9.7 MB
    Date 5/9/18
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    PTMJ36300GH : PTMJ36300GH_ROHS_CHINA_DECLARATION
    Description
    PTMJ36300GH_ROHS_CHINA_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 6/7/20
    Description
    PTMJ36300GH_ROHS_CHINA_DECLARATION
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    PTMJ36300GH : PTMJ36300GH_ROHS_DECLARATION
    Description
    PTMJ36300GH_ROHS_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 6/7/20
    Description
    PTMJ36300GH_ROHS_DECLARATION
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    PTMJ36300GH : PTMJ36300GH_REACH_DECLARATION
    Description
    PTMJ36300GH_REACH_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 6/7/20
    Description
    PTMJ36300GH_REACH_DECLARATION
    Tripping curves
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 181.9 KB
    Date 1/30/08
    prp.document.label.format pdf
    Size 31.9 KB
    Date 2/26/06
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /