Schneider Electric USA Website

Welcome to our website.

Select your location

View all   LA, LH, Q4 Molded Case Circuit Breakers
Schneider Eletric Q4L3250 Picture

Q4L3250

Product Logo
Schneider Eletric Q4L3250 Picture
Q4L3250
Product Logo

QAL MOLDED CASE CIRCUIT BREAKER, 240VAC, 250A, 3P

Show more characteristics
  • Product availability
    Stock - Normally stocked in distribution facility
  • 3,831.00 USD
    Price is “List Price” and may be subject to a trade discount – check with your local distributor or retailer for actual price.
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    product or component type
    Circuit breaker
    Trip Unit Type
    Thermal-magnetic
    Rating Code
    Q4
    Complementary
    Line Rated Current
    250 A
    Number of Poles
    3P
    Interrupt Rating
    25 kA 120 V AC
    25 kA 240 V AC
    [Ue] rated operational voltage
    240 V AC
    mounting mode
    Unit mount
    electrical connection
    Lugs load
    Lugs line
    Wire Gauge
    AWG 1...600 kcmil aluminium/copper)1
    AWG 1...250 kcmil aluminium/copper)2
    Terminal Type
    AL400LA
    magnetic hold current
    1250 A
    magnetic tripping current
    2500 A
    height
    11 in (279.40 mm)
    width
    6 in (152.40 mm)
    depth
    5.84 in (148.34 mm)
    tightening torque
    371.73 lbf.in (42 N.m) 0.08…0.47 in² (50…300 mm²) AWG 1...600 kcmil)
    371.73 lbf.in (42 N.m) 0.08…0.19 in² (50…120 mm²) AWG 1...250 kcmil)
    Environment
    product certifications
    CSA
    IEC
    UL Listed
    ambient air temperature for operation
    104 °F (40 °C)
    Ordering and shipping details
    Category
    00933 - Q4L BREAKER & SWITCH
    Discount Schedule
    DE2
    GTIN
    00785901649250
    Returnability
    Yes
    Country of origin
    MX
    Offer Sustainability
    California proposition 65
    WARNING: This product can expose you to chemicals including: DINP, which is known to the State of California to cause cancer, and DIDP, which is known to the State of California to cause Birth Defects or other reproductive harm.For more information go to www.p65warnings.ca.gov
    EU RoHS Directive
    Not applicable, out of EU RoHS legal scope
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages5
    • English5
    • French1
    • Spanish1
    Catalog
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 8.9 MB
    Date 4/14/20
    prp.document.label.format pdf
    Size 3.1 MB
    Date 5/12/19
    User guide
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 268.1 KB
    Date 10/31/02
    CAD
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format zip
    Size 833.6 KB
    Date 6/10/16
    Files in document
    dwf
    286.9 KB
    dwg
    128.3 KB
    dxf
    332.6 KB
    pdf
    85.8 KB
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    Q4L3250 : Q4L3250_ROHS_DECLARATION
    Description
    Q4L3250_ROHS_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 6/7/20
    Description
    Q4L3250_ROHS_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /