Schneider Electric USA Website

Welcome to our website.

Select your location

View all   PowerPact Q-Frame Molded Case Circuit Breakers
Schneider Eletric QBE32225 Picture

QBE32225

Green premium brand logo Product Logo
Schneider Eletric QBE32225 Picture
QBE32225
Green premium brand logo Product Logo

PowerPact Q - molded case circuit breaker - 3-pole - 10 kA - 240 V - 225 A

Show more characteristics
  • 2,295.00 USD
    Price is “List Price” and may be subject to a trade discount – check with your local distributor or retailer for actual price.
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    product or component type
    Circuit breaker
    range of product
    PowerPact Q
    trip unit technology
    Thermal-magnetic
    Complementary
    Line Rated Current
    225 A
    [Ue] rated operational voltage
    240 V AC
    number of poles
    3
    breaking capacity
    10 kA 240 V AC
    continuous current rating
    80 %
    breaking capacity code
    B
    mounting mode
    I-Line
    electrical connection
    Lugs load AWG 4...300 kcmil aluminium/copper
    I-Line connection line ABC
    phase connection
    ABC
    magnetic hold current
    1200 A
    magnetic tripping current
    2400 A
    height
    6.47 in (164.34 mm)
    width
    4.5 in (114.30 mm)
    depth
    3.93 in (99.82 mm)
    tightening torque
    247.82 lbf.in (28 N.m) 0.04…0.23 in² (25…150 mm²) AWG 4...300 kcmil)
    Environment
    product certifications
    CSA
    UL Listed
    IEC
    Ordering and shipping details
    Category
    01023-Q2 BREAKER & SWITCH
    Discount Schedule
    DE2
    GTIN
    00785901703617
    Returnability
    No
    Country of origin
    MX
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    California proposition 65
    WARNING: This product can expose you to chemicals including: DIDP and DINP which is known to the State of California to cause Carcinogen and Reproductive harm. For more information go to www.p65warnings.ca.gov
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information.
    Environmental Disclosure
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages6
    • English6
    • French1
    • Spanish1
    Catalog
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 10.1 MB
    Date 2/28/20
    User guide
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 484.6 KB
    Date 11/1/12
    Brochure
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 1.1 MB
    Date 2/1/13
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    QBE32225 : PowerPact Q - molded case circuit breaker - 3-pole - 10 kA - 240 V - 225 A
    Description
    PowerPact Q - molded case circuit breaker - 3-pole - 10 kA - 240 V - 225 A
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/24/20
    Description
    PowerPact Q - molded case circuit breaker - 3-pole - 10 kA - 240 V - 225 A
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    QBE32225 : PowerPact Q - molded case circuit breaker - 3-pole - 10 kA - 240 V - 225 A
    Description
    PowerPact Q - molded case circuit breaker - 3-pole - 10 kA - 240 V - 225 A
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/24/20
    Description
    PowerPact Q - molded case circuit breaker - 3-pole - 10 kA - 240 V - 225 A
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    QBE32225 : PowerPact Q - molded case circuit breaker - 3-pole - 10 kA - 240 V - 225 A
    Description
    PowerPact Q - molded case circuit breaker - 3-pole - 10 kA - 240 V - 225 A
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/24/20
    Description
    PowerPact Q - molded case circuit breaker - 3-pole - 10 kA - 240 V - 225 A
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /