USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all Meter Mains
Schneider Eletric QC12L200CH Picture
Discontinued

QC12L200CH

Product Logo
Schneider Eletric QC12L200CH Picture
Discontinued
QC12L200CH
Product Logo

METER MAIN RINGLESS HORN OH/UG 200A

Show more characteristics
QC12L200CH  has not been replaced. Please contact your customer care center for more information.
  • Price*
    1,883.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    product or component type
    Meter Mains
    range of product
    QO
    Complementary
    Line Rated Current
    200 A
    short-circuit current
    22 kA
    network number of phases
    1
    meter socket type
    Ringless
    Mounting
    Surface
    number of spaces
    0
    Mounting
    Surface
    number of circuits
    0
    Number of Tandem Breakers
    0
    hub type
    A
    electrical connection
    Lugs line side
    Lugs service ground
    Wire Size
    AWG 6...350 kcmil aluminium/copper)line side
    AWG 12...AWG 2/0 aluminium/copper)service ground
    Disconnect
    Service disconnect (ordered separately)
    Main Breaker Rating
    200 A
    service feed location
    OH
    UG
    bypass type
    Horn bypass
    depth
    154.94 mm (6.10 in)
    width
    378.21 mm (14.89 in)
    height
    664.46 mm (26.16 in)
    Environment
    product certifications
    UL E-6294
    Ordering and shipping details
    Category
    00022-QO METER MAINS
    Discount Schedule
    DE3A
    GTIN
    00785901001133
    Package weight(Lbs)
    32.00 oz (907.185 g)
    Returnability
    Yes
    Country of origin
    MX
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages6
    • English6
    • Spanish1
    Certificate
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 82.6 KB
    Date 10/25/18
    Instruction Sheet
    Format
    Size
    Date
    Add to My Documents
    Homeline™ Combination Service Entrance Devices Circuit Breaker Installation (Version 02)
    Description
    This bulletin provides instructions for the installation of circuit breakers for Homeline™ Combination Service Entrance Devices.
    Size pdf
    Size 427.3 KB
    Date 4/1/18
    Description
    This bulletin provides instructions for the installation of circuit breakers for Homeline™ Combination Service Entrance Devices.
    Handout
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 142.9 KB
    Date 3/22/06
    Size pdf
    Size 183.5 KB
    Date 8/30/05
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /