USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all All-in-Ones
Schneider Eletric QC3040M200SH Picture

QC3040M200SH

Green premium brand logo Product Logo
Schneider Eletric QC3040M200SH Picture
QC3040M200SH
Green premium brand logo Product Logo

ALL-IN-ONE RINGLESS OH/UG200ASURFACEHORN

Show more characteristics
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price*
    2,268.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    product or component type
    All-In-One
    range of product
    QO
    meter socket type
    Ringless
    hub type
    A
    Complementary
    Line Rated Current
    200 A
    short-circuit current
    22 kA
    Mounting
    Surface
    number of spaces
    30
    number of circuits
    40
    Number of Tandem Breakers
    10
    electrical connection
    Lugs line side
    Lugs service ground
    Wire Size
    AWG 6...350 kcmil aluminium/copper)line side
    AWG 8...AWG 2/0 aluminium/copper)service ground
    Disconnect
    Service disconnect (factory installed)
    Disconnect Rating
    200 A
    Branch Breaker Rating
    200 A
    service feed location
    UG
    OH outdoor
    bypass type
    Horn bypass
    Ordering and shipping details
    Category
    00122 - QO CSED DEVICES
    Discount Schedule
    DE3A
    GTIN
    00785901876229
    Package weight(Lbs)
    29.48 kg (65 lb(US))
    Returnability
    No
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    California proposition 65
    WARNING: This product can expose you to chemicals including: Lead and lead compounds which is known to the State of California to cause Carcinogen & Reproductive harm. For more information go to www.p65warnings.ca.gov
    REACh Regulation
    EU RoHS Directive
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information.
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English5
    Catalog
    Format
    Size
    Date
    Add to My Documents
    Digest 178 Catalog 01: Load Centers (Version 1.0)
    Description
    Digest 178 catalog section 1 - This section of Digest 178 provides selection information for QO™ and Homeline™ Miniature Circuit Breakers (MCBs), QO and Homeline load centers, CSEDs, Surge Protective Devices (SPDs), and Servicepak™ power outlets. Replaces Digest 177 section 1; 0100CT1501_SEC-01
    Size pdf
    Size 3 MB
    Date 9/13/19
    Description
    Digest 178 catalog section 1 - This section of Digest 178 provides selection information for QO™ and Homeline™ Miniature Circuit Breakers (MCBs), QO and Homeline load centers, CSEDs, Surge Protective Devices (SPDs), and Servicepak™ power outlets. Replaces Digest 177 section 1; 0100CT1501_SEC-01
    CAD
    Format
    Size
    Date
    Add to My Documents
    Size zip
    Size 3 MB
    Date 6/16/17
    Files in document
    dwf
    57.2 KB
    pdf
    156.5 KB
    dxf
    2.4 MB
    dwg
    410 KB
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    ALL-IN-ONE RINGLESS OH/UG200ASURFACEHORN
    Description
    ALL-IN-ONE RINGLESS OH/UG200ASURFACEHORN
    Size pdf
    Size 195.3 KB
    Date 12/9/19
    Description
    ALL-IN-ONE RINGLESS OH/UG200ASURFACEHORN
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    ALL-IN-ONE RINGLESS OH/UG200ASURFACEHORN
    Description
    ALL-IN-ONE RINGLESS OH/UG200ASURFACEHORN
    Size pdf
    Size 195.3 KB
    Date 12/9/19
    Description
    ALL-IN-ONE RINGLESS OH/UG200ASURFACEHORN
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    ALL-IN-ONE RINGLESS OH/UG200ASURFACEHORN
    Description
    ALL-IN-ONE RINGLESS OH/UG200ASURFACEHORN
    Size pdf
    Size 195.3 KB
    Date 12/9/19
    Description
    ALL-IN-ONE RINGLESS OH/UG200ASURFACEHORN
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /