Schneider Electric USA Website

Welcome to our website.

Select your location

View all Meter Mains
Schneider Eletric QC816F125SH Picture

QC816F125SH

Product Logo
Schneider Eletric QC816F125SH Picture
QC816F125SH
Product Logo

METERMAIN RINGLESS OH/UG125ASURFACEHORN

Show more characteristics
  • 1,395.00 USD
    Price is “List Price” and may be subject to a trade discount – check with your local distributor or retailer for actual price.
The maximum number of products that can be compared is 4

  • Main
    product or component type
    Meter Mains
    range of product
    QO
    Complementary
    Line Rated Current
    125 A
    short-circuit current
    22 kA
    network number of phases
    1
    meter socket type
    Ringless
    Mounting
    Surface
    number of spaces
    8
    Mounting
    Surface
    number of circuits
    16
    Number of Tandem Breakers
    8
    hub type
    A
    electrical connection
    Feed-thru lugs service ground
    Feed-thru lugs line side
    Wire Size
    AWG 8...AWG 2/0 aluminium/copper)service ground
    AWG 6...350 kcmil aluminium/copper)line side
    Disconnect
    Service disconnect (ordered separately)
    Main Breaker Rating
    125 A
    Branch Breaker Rating
    100 A
    service feed location
    OH
    UG
    bypass type
    Horn bypass
    depth
    137.41 mm (5.41 in)
    width
    476.50 mm (18.76 in)
    height
    1045.46 mm (41.16 in)
    Environment
    product certifications
    UL E-6294
    Ordering and shipping details
    Category
    00022-QO METER MAINS
    Discount Schedule
    DE3A
    GTIN
    00785901885269
    Package weight(Lbs)
    65.00 lb(US) (29.484 kg)
    Returnability
    No
    Offer Sustainability
    EU RoHS Directive
    Under investigation
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English4
    Catalog
    Format
    Size
    Date
    Add to My Documents
    Digest 178 Catalog 01: Load Centers (Version 1.0)
    Description
    Digest 178 catalog section 1 - This section of Digest 178 provides selection information for QO™ and Homeline™ Miniature Circuit Breakers (MCBs), QO and Homeline load centers, CSEDs, Surge Protective Devices (SPDs), and Servicepak™ power outlets. Replaces Digest 177 section 1; 0100CT1501_SEC-01
    Size pdf
    Size 3.4 MB
    Date 9/13/19
    Description
    Digest 178 catalog section 1 - This section of Digest 178 provides selection information for QO™ and Homeline™ Miniature Circuit Breakers (MCBs), QO and Homeline load centers, CSEDs, Surge Protective Devices (SPDs), and Servicepak™ power outlets. Replaces Digest 177 section 1; 0100CT1501_SEC-01
    CAD
    Format
    Size
    Date
    Add to My Documents
    Size zip
    Size 1.1 MB
    Date 1/23/19
    Files in document
    dwg
    177.6 KB
    dxf
    804.1 KB
    dwf
    53.7 KB
    pdf
    129 KB
    Certificate
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 82.6 KB
    Date 10/25/18
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    QC816F125SH : METERMAIN RINGLESS OH/UG125ASURFACEHORN
    Description
    METERMAIN RINGLESS OH/UG125ASURFACEHORN
    Size pdf
    Size 195.3 KB
    Date 1/25/20
    Description
    METERMAIN RINGLESS OH/UG125ASURFACEHORN
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /