Schneider Electric USA Website

Welcome to our website.

Select your location

View all Meter Mains
Schneider Eletric QC816F150SL Picture

QC816F150SL

Product Logo
Schneider Eletric QC816F150SL Picture
QC816F150SL
Product Logo

LEVER BY-PASS QO 150A OH/UG FEED-THROUGH

Show more characteristics
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price*
    2,690.00 USD
The maximum number of products that can be compared is 4

  • Main
    product or component type
    Meter Mains
    range of product
    QO
    Complementary
    Line Rated Current
    150 A
    short-circuit current
    22 kA
    network number of phases
    1
    meter socket type
    Ringless
    Mounting
    Surface outdoor)
    number of spaces
    8
    number of circuits
    16
    Number of Tandem Breakers
    8
    hub type
    A
    electrical connection
    Feed-thru lugs service ground
    Feed-thru lugs line side
    Wire Size
    AWG 8...AWG 2/0 aluminium/copper)service ground
    AWG 6...350 kcmil aluminium/copper)line side
    Disconnect
    Service disconnect (ordered separately)
    Main Breaker Rating
    150 A
    Branch Breaker Rating
    150 A
    service feed location
    OH
    UG
    bypass type
    Lever bypass
    depth
    153.67 mm (6.05 in)
    width
    466.09 mm (18.35 in)
    height
    1234.95 mm (48.62 in)
    Environment
    product certifications
    UL E-6294
    Ordering and shipping details
    Category
    00022 - QO METER MAINS
    Discount Schedule
    DE3A
    GTIN
    00785901630173
    Package weight(Lbs)
    0.45 kg (1 lb(US))
    Returnability
    No
    Country of origin
    MX
    Offer Sustainability
    California proposition 65
    WARNING: This product can expose you to chemicals including: Lead and lead compounds which is known to the State of California to cause Carcinogen & Reproductive harm. For more information go to www.p65warnings.ca.gov
    EU RoHS Directive
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English5
    Catalog
    Format
    Size
    Date
    Add to My Documents
    Digest 178 Catalog 01: Load Centers (Version 1.0)
    Description
    Digest 178 catalog section 1 - This section of Digest 178 provides selection information for QO™ and Homeline™ Miniature Circuit Breakers (MCBs), QO and Homeline load centers, CSEDs, Surge Protective Devices (SPDs), and Servicepak™ power outlets. Replaces Digest 177 section 1; 0100CT1501_SEC-01
    Size pdf
    Size 3.4 MB
    Date 9/13/19
    Description
    Digest 178 catalog section 1 - This section of Digest 178 provides selection information for QO™ and Homeline™ Miniature Circuit Breakers (MCBs), QO and Homeline load centers, CSEDs, Surge Protective Devices (SPDs), and Servicepak™ power outlets. Replaces Digest 177 section 1; 0100CT1501_SEC-01
    CAD
    Format
    Size
    Date
    Add to My Documents
    Size zip
    Size 1.5 MB
    Date 9/15/10
    Files in document
    dwg
    239 KB
    dwf
    51.2 KB
    dxf
    1.1 MB
    pdf
    97 KB
    Certificate
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 82.6 KB
    Date 10/25/18
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    QC816F150SL : QC816F150SL_ROHS_DECLARATION
    Description
    QC816F150SL_ROHS_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 1/21/20
    Description
    QC816F150SL_ROHS_DECLARATION
    Handout
    Format
    Size
    Date
    Add to My Documents
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /