Schneider Electric USA Website

Welcome to our website.

Select your location

View all Square D™ QO™ and QOB Miniature Circuit Breakers
Schneider Eletric QHB215 Picture

QHB215

Green premium brand logo Product Logo
Schneider Eletric QHB215 Picture
QHB215
Green premium brand logo Product Logo

Mini CB, QO, 15 A, 2P, 120/240 V, 65 kA, Bolt on

Show more characteristics
  • 342.00 USD
    Price is “List Price” and may be subject to a trade discount – check with your local distributor or retailer for actual price.
The maximum number of products that can be compared is 4

  • Main
    Product
    Miniature circuit-breaker
    Range
    QO
    Current Rating
    15 A
    Voltage Rating
    120/240 V AC
    120 V AC
    Mounting Type
    Bolt-on
    Number of Poles
    2P
    Circuit Breaker Type
    Standard
    Ratings
    HACR rated
    Electrical Connection
    Pressure plate
    Complementary
    Inturrupt Rating
    65 kA 120/240 V AC 50/60 Hz
    65 kA 120 V AC 50/60 Hz
    Number of Panel Spaces
    2
    Wire Size
    AWG 14...AWG 8 copper or aluminium
    tightening torque
    40.71 lbf.in (4.6 N.m)
    height
    76.20 mm (3 in)
    depth
    73.91 mm (2.91 in)
    width
    38.10 mm (1.5 in)
    Environment
    Certifications
    UL listed
    CSA
    Ambient Rating
    104 °F (40 °C)
    Ordering and shipping details
    Category
    00015-QOB CIRCUIT BREAKERS
    Discount Schedule
    DE2
    GTIN
    00785901341628
    Package weight(Lbs)
    9.76 oz (276.691 g)
    Returnability
    Yes
    Country of origin
    MX
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    EU RoHS Directive
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information.
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
    Halogen content performance
    Halogen free product
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English8
    Catalog
    Format
    Size
    Date
    Add to My Documents
    Square D QO and QOB Miniature Circuit Breakers Catalog (Version 1.0)
    Description
    This catalog provides information on application, accessories, trip curves, and dimensions for Miniature Circuit Breakers.
    Size pdf
    Size 3.8 MB
    Date 7/27/11
    Description
    This catalog provides information on application, accessories, trip curves, and dimensions for Miniature Circuit Breakers.
    Brochure
    Format
    Size
    Date
    Add to My Documents
    A Guide to Your Square D Electrical Distribution System (Version 2.0)
    Description
    Understanding your home’s electrical distribution system. As one of the most important systems in your home, your electrical system is essential to your daily life. At the heart of this system is the load center, an electrical panel that includes circuit breakers, which help protect you and your home 24 hours a day from electrical shock, fire, and other damage that could be caused by overloads or short circuits. In the event of an electrical fault, the circuit breakers automatically “trip” to cut off the potentially dangerous current.
    Size pdf
    Size 953.6 KB
    Date 8/30/11
    Description
    Understanding your home’s electrical distribution system. As one of the most important systems in your home, your electrical system is essential to your daily life. At the heart of this system is the load center, an electrical panel that includes circuit breakers, which help protect you and your home 24 hours a day from electrical shock, fire, and other damage that could be caused by overloads or short circuits. In the event of an electrical fault, the circuit breakers automatically “trip” to cut off the potentially dangerous current.
    Specification guide
    Format
    Size
    Date
    Add to My Documents
    Size zip
    Size 498.7 KB
    Date 10/9/09
    Files in document
    doc
    135.5 KB
    pdf
    363.2 KB
    Certificate
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 104 KB
    Date 4/25/12
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    QHB215 : Mini CB, QO, 15 A, 2P, 120/240 V, 65 kA, Bolt on
    Description
    Mini CB, QO, 15 A, 2P, 120/240 V, 65 kA, Bolt on
    Size pdf
    Size 195.3 KB
    Date 1/28/20
    Description
    Mini CB, QO, 15 A, 2P, 120/240 V, 65 kA, Bolt on
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    QHB215 : Mini CB, QO, 15 A, 2P, 120/240 V, 65 kA, Bolt on
    Description
    Mini CB, QO, 15 A, 2P, 120/240 V, 65 kA, Bolt on
    Size pdf
    Size 195.3 KB
    Date 1/28/20
    Description
    Mini CB, QO, 15 A, 2P, 120/240 V, 65 kA, Bolt on
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    QHB215 : Mini CB, QO, 15 A, 2P, 120/240 V, 65 kA, Bolt on
    Description
    Mini CB, QO, 15 A, 2P, 120/240 V, 65 kA, Bolt on
    Size pdf
    Size 195.3 KB
    Date 1/28/20
    Description
    Mini CB, QO, 15 A, 2P, 120/240 V, 65 kA, Bolt on
    Tripping curves
    Format
    Size
    Date
    Add to My Documents
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /