USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all Square D™ QO™ and QOB Miniature Circuit Breakers
Schneider Eletric QHB22535 Picture

QHB22535

Product Logo
Schneider Eletric QHB22535 Picture
QHB22535
Product Logo

MINIATURE CIRCUIT BREAKER 120/240V 25A

Show more characteristics
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price*
    410.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Ordering and shipping details
    Category
    00015 - QOB CIRCUIT BREAKERS
    Discount Schedule
    DE2
    Package weight(Lbs)
    0.26 kg (0.58 lb(US))
    Returnability
    No
    Country of origin
    MX
    Offer Sustainability
    EU RoHS Directive
    Under investigation
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English1
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    MINIATURE CIRCUIT BREAKER 120/240V 25A
    Description
    MINIATURE CIRCUIT BREAKER 120/240V 25A
    Size pdf
    Size 195.3 KB
    Date 11/14/19
    Description
    MINIATURE CIRCUIT BREAKER 120/240V 25A
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /