USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all PowerPact Q-Frame Molded Case Circuit Breakers
Schneider Eletric QJA221501 Picture

QJA221501

Green premium brand logo Product Logo
Schneider Eletric QJA221501 Picture
QJA221501
Green premium brand logo Product Logo

PowerPact Q - molded case circuit breaker - 2-pole - 100 kA - 240 V - 150 A

Show more characteristics
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price*
    1,992.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    product or component type
    Circuit breaker
    range of product
    PowerPact Q
    trip unit technology
    Thermal-magnetic
    Complementary
    Line Rated Current
    150 A
    [Ue] rated operational voltage
    240 V AC
    number of poles
    2
    breaking capacity
    100 kA 240 V AC
    continuous current rating
    80 %
    breaking capacity code
    J
    mounting mode
    I-Line
    electrical connection
    I-Line connection line AB
    Lugs load AWG 4...300 kcmil aluminium/copper
    phase connection
    AB
    magnetic hold current
    1200 A
    magnetic tripping current
    2400 A
    height
    164.34 mm (6.47 in)
    width
    114.30 mm (4.5 in)
    depth
    99.82 mm (3.93 in)
    tightening torque
    247.82 lbf.in (28 N.m) 0.04…0.16 in² (25…100 mm²) AWG 4...300 kcmil)
    Environment
    product certifications
    IEC
    UL listed
    CSA
    Ordering and shipping details
    Category
    01023 - Q2 BREAKER & SWITCH
    Discount Schedule
    DE2
    GTIN
    00785901708834
    Package weight(Lbs)
    2.11 kg (4.66 lb(US))
    Returnability
    Yes
    Country of origin
    MX
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    California proposition 65
    WARNING: This product can expose you to chemicals including: DINP and DIDP which is known to the State of California to cause Carcinogen and Reproductive harm. For more information go to www.p65warnings.ca.gov
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information.
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English4
    CAD
    Format
    Size
    Date
    Add to My Documents
    Size zip
    Size 1.2 MB
    Date 6/10/16
    Files in document
    dwg
    229.3 KB
    dwg
    229.8 KB
    dxf
    670.2 KB
    pdf
    65.7 KB
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    PowerPact Q - molded case circuit breaker - 2-pole - 100 kA - 240 V - 150 A
    Description
    PowerPact Q - molded case circuit breaker - 2-pole - 100 kA - 240 V - 150 A
    Size pdf
    Size 195.3 KB
    Date 12/13/19
    Description
    PowerPact Q - molded case circuit breaker - 2-pole - 100 kA - 240 V - 150 A
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    PowerPact Q - molded case circuit breaker - 2-pole - 100 kA - 240 V - 150 A
    Description
    PowerPact Q - molded case circuit breaker - 2-pole - 100 kA - 240 V - 150 A
    Size pdf
    Size 195.3 KB
    Date 12/13/19
    Description
    PowerPact Q - molded case circuit breaker - 2-pole - 100 kA - 240 V - 150 A
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    PowerPact Q - molded case circuit breaker - 2-pole - 100 kA - 240 V - 150 A
    Description
    PowerPact Q - molded case circuit breaker - 2-pole - 100 kA - 240 V - 150 A
    Size pdf
    Size 195.3 KB
    Date 12/13/19
    Description
    PowerPact Q - molded case circuit breaker - 2-pole - 100 kA - 240 V - 150 A
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /