Schneider Electric USA Website

Welcome to our website.

Select your location

View all PowerPact Q-Frame Molded Case Circuit Breakers
Schneider Eletric QJP32175TM Picture

QJP32175TM

Green premium brand logo Product Logo
Schneider Eletric QJP32175TM Picture
QJP32175TM
Green premium brand logo Product Logo

PowerPact Q - molded case circuit breaker - 3-pole - 100 kA - 240 V - 175 A

Show more characteristics
  • 2,796.00 USD
    Price is “List Price” and may be subject to a trade discount – check with your local distributor or retailer for actual price.
The maximum number of products that can be compared is 4

  • Main
    product or component type
    Circuit breaker
    range of product
    PowerPact Q
    trip unit technology
    Thermal-magnetic
    provided equipment
    Lug OFF end
    Stud with nut and washer ON end
    Complementary
    Line Rated Current
    175 A
    [Ue] rated operational voltage
    208Y/120 V AC
    number of poles
    3
    breaking capacity
    100 kA 208Y/120 V AC
    continuous current rating
    80 %
    breaking capacity code
    J
    mounting mode
    Unit mount
    electrical connection
    Lugs load AWG 4...300 kcmil aluminium/copper
    Terminal nut line
    magnetic hold current
    1200 A
    magnetic tripping current
    2400 A
    height
    164.34 mm (6.47 in)
    width
    114.30 mm (4.5 in)
    depth
    99.82 mm (3.93 in)
    tightening torque
    247.82 lbf.in (28 N.m) 0.04…0.23 in² (25…150 mm²) AWG 4...300 kcmil)
    Environment
    product certifications
    IEC
    UL listed
    CSA
    Ordering and shipping details
    Category
    00024-Q2 & QE METERING BREAKERS
    Discount Schedule
    DE2A
    GTIN
    00785901686477
    Package weight(Lbs)
    4.00 lb(US) (1.814 kg)
    Returnability
    Yes
    Country of origin
    MX
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    California proposition 65
    WARNING: This product can expose you to chemicals including: DINP and DIDP which is known to the State of California to cause Carcinogen and Reproductive harm. For more information go to www.p65warnings.ca.gov
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information.
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages12
    • English12
    • French1
    • Spanish1
    Catalog
    Format
    Size
    Date
    Add to My Documents
    Digest 178 Catalog 02: Metering Equipment (Version 178)
    Description
    Digest Section 2 - This section of Digest 178 provides selection information for meter sockets, MP Meter-Pak™ meter centers and EZ Meter-Pak™ meter centers. Replaces Digest 177 section 2; 0100CT1501_SEC-02
    Size pdf
    Size 2.1 MB
    Date 5/12/19
    Description
    Digest Section 2 - This section of Digest 178 provides selection information for meter sockets, MP Meter-Pak™ meter centers and EZ Meter-Pak™ meter centers. Replaces Digest 177 section 2; 0100CT1501_SEC-02
    Square D EZ Meter-Pak Meter Centers Catalog (Version 1.0)
    Description
    This catalog provides selection information for EZ Meter-Pak Meter Centers.
    Size pdf
    Size 6.4 MB
    Date 8/6/08
    Description
    This catalog provides selection information for EZ Meter-Pak Meter Centers.
    User guide
    Format
    Size
    Date
    Add to My Documents
    Field Testing and Maintenance Guide (Version 1)
    Description
    The maintenance and testing instructions in this document are for use with Micrologic™ trip system, thermal-magnetic, and magnetic-only circuit breakers. Information includes field testing, performance tests, universal test set, UTS UTS3, UTA, full function test kit, hand held test kit, and pocket tester.
    Size pdf
    Size 2.4 MB
    Date 8/30/13
    Description
    The maintenance and testing instructions in this document are for use with Micrologic™ trip system, thermal-magnetic, and magnetic-only circuit breakers. Information includes field testing, performance tests, universal test set, UTS UTS3, UTA, full function test kit, hand held test kit, and pocket tester.
    Powerpact® QB, QD, QG and QJ Molded Case Circuit Breakers and Automatic Switches (Version 2)
    Description
    This bulletin provides information on installation, operation and troubleshooting for PowerPact™ QB, QD, QG, and QJ MCCBs and Automatic Switches.
    Size pdf
    Size 484.6 KB
    Date 11/1/12
    Description
    This bulletin provides information on installation, operation and troubleshooting for PowerPact™ QB, QD, QG, and QJ MCCBs and Automatic Switches.
    CAD
    Format
    Size
    Date
    Add to My Documents
    Size zip
    Size 1.3 MB
    Date 6/10/16
    Files in document
    dwg
    288.1 KB
    dxf
    889.7 KB
    pdf
    118.3 KB
    Certificate
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 280.8 KB
    Date 5/25/16
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    QJP32175TM : PowerPact Q - molded case circuit breaker - 3-pole - 100 kA - 240 V - 175 A
    Description
    PowerPact Q - molded case circuit breaker - 3-pole - 100 kA - 240 V - 175 A
    Size pdf
    Size 195.3 KB
    Date 1/27/20
    Description
    PowerPact Q - molded case circuit breaker - 3-pole - 100 kA - 240 V - 175 A
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    QJP32175TM : PowerPact Q - molded case circuit breaker - 3-pole - 100 kA - 240 V - 175 A
    Description
    PowerPact Q - molded case circuit breaker - 3-pole - 100 kA - 240 V - 175 A
    Size pdf
    Size 195.3 KB
    Date 1/27/20
    Description
    PowerPact Q - molded case circuit breaker - 3-pole - 100 kA - 240 V - 175 A
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    QJP32175TM : PowerPact Q - molded case circuit breaker - 3-pole - 100 kA - 240 V - 175 A
    Description
    PowerPact Q - molded case circuit breaker - 3-pole - 100 kA - 240 V - 175 A
    Size pdf
    Size 195.3 KB
    Date 1/27/20
    Description
    PowerPact Q - molded case circuit breaker - 3-pole - 100 kA - 240 V - 175 A
    Tripping curves
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 42.7 KB
    Date 9/9/08
    Size pdf
    Size 43.3 KB
    Date 9/9/08
    Size pdf
    Size 714.4 KB
    Date 9/9/08
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /