USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all PowerPact Q-Frame Molded Case Circuit Breakers
Schneider Eletric QJP32225TM Picture

QJP32225TM

Green premium brand logo Product Logo
Schneider Eletric QJP32225TM Picture
QJP32225TM
Green premium brand logo Product Logo

PowerPact Q - molded case circuit breaker - 3-pole - 100 kA - 240 V - 225 A

Show more characteristics
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price*
    2,796.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    product or component type
    Circuit breaker
    range of product
    PowerPact Q
    trip unit technology
    Thermal-magnetic
    provided equipment
    Lug OFF end
    Stud with nut and washer ON end
    Complementary
    Line Rated Current
    225 A
    [Ue] rated operational voltage
    208Y/120 V AC
    number of poles
    3
    breaking capacity
    100 kA 208Y/120 V AC
    continuous current rating
    80 %
    breaking capacity code
    J
    mounting mode
    Unit mount
    electrical connection
    Lugs load AWG 4...300 kcmil aluminium/copper
    Terminal nut line
    magnetic hold current
    1200 A
    magnetic tripping current
    2400 A
    height
    164.34 mm (6.47 in)
    width
    114.30 mm (4.5 in)
    depth
    99.82 mm (3.93 in)
    tightening torque
    247.82 lbf.in (28 N.m) 0.04…0.23 in² (25…150 mm²) AWG 4...300 kcmil)
    Environment
    product certifications
    CSA
    UL listed
    IEC
    Ordering and shipping details
    Category
    00024 - Q2 & QE METERING BREAKERS
    Discount Schedule
    DE2A
    GTIN
    00785901102625
    Package weight(Lbs)
    2.07 kg (4.56 lb(US))
    Returnability
    Yes
    Country of origin
    MX
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    California proposition 65
    WARNING: This product can expose you to chemicals including: DINP and DIDP which is known to the State of California to cause Carcinogen and Reproductive harm. For more information go to www.p65warnings.ca.gov
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information.
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages9
    • English9
    • French1
    • Spanish1
    Catalog
    Format
    Size
    Date
    Add to My Documents
    Digest 178 Catalog 02: Metering Equipment (Version 178)
    Description
    Digest Section 2 - This section of Digest 178 provides selection information for meter sockets, MP Meter-Pak™ meter centers and EZ Meter-Pak™ meter centers. Replaces Digest 177 section 2; 0100CT1501_SEC-02
    Size pdf
    Size 2.1 MB
    Date 5/12/19
    Description
    Digest Section 2 - This section of Digest 178 provides selection information for meter sockets, MP Meter-Pak™ meter centers and EZ Meter-Pak™ meter centers. Replaces Digest 177 section 2; 0100CT1501_SEC-02
    Square D EZ Meter-Pak Meter Centers Catalog (Version 1.0)
    Description
    This catalog provides selection information for EZ Meter-Pak Meter Centers.
    Size pdf
    Size 6.4 MB
    Date 8/6/08
    Description
    This catalog provides selection information for EZ Meter-Pak Meter Centers.
    Square D PowerPact Q-Frame Circuit Breakers Catalog (Version 1.0)
    Description
    This catalog provides information on the catalog numbering system, overcurrent protection, accessories, dimensions, and trip curves for PowerPact™ Q-frame MCCBs and Switches.
    Size pdf
    Size 6.1 MB
    Date 3/30/07
    Description
    This catalog provides information on the catalog numbering system, overcurrent protection, accessories, dimensions, and trip curves for PowerPact™ Q-frame MCCBs and Switches.
    User guide
    Format
    Size
    Date
    Add to My Documents
    Powerpact® QB, QD, QG and QJ Molded Case Circuit Breakers and Automatic Switches (Version 2)
    Description
    This bulletin provides information on installation, operation and troubleshooting for PowerPact™ QB, QD, QG, and QJ MCCBs and Automatic Switches.
    Size pdf
    Size 484.6 KB
    Date 11/1/12
    Description
    This bulletin provides information on installation, operation and troubleshooting for PowerPact™ QB, QD, QG, and QJ MCCBs and Automatic Switches.
    Data Bulletin
    Format
    Size
    Date
    Add to My Documents
    PowerPact™ Circuit Breakers Mechanical Interlocking Systems (Version 1.0)
    Description
    This bulletin introduces several options for mechanically interlocking molded case circuit breakers in the range of 600 A and below.
    Size pdf
    Size 343.3 KB
    Date 11/11/11
    Description
    This bulletin introduces several options for mechanically interlocking molded case circuit breakers in the range of 600 A and below.
    CAD
    Format
    Size
    Date
    Add to My Documents
    Size zip
    Size 1.3 MB
    Date 6/10/16
    Files in document
    dwg
    288.1 KB
    dxf
    889.7 KB
    pdf
    118.3 KB
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    PowerPact Q - molded case circuit breaker - 3-pole - 100 kA - 240 V - 225 A
    Description
    PowerPact Q - molded case circuit breaker - 3-pole - 100 kA - 240 V - 225 A
    Size pdf
    Size 195.3 KB
    Date 12/7/19
    Description
    PowerPact Q - molded case circuit breaker - 3-pole - 100 kA - 240 V - 225 A
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    PowerPact Q - molded case circuit breaker - 3-pole - 100 kA - 240 V - 225 A
    Description
    PowerPact Q - molded case circuit breaker - 3-pole - 100 kA - 240 V - 225 A
    Size pdf
    Size 195.3 KB
    Date 12/7/19
    Description
    PowerPact Q - molded case circuit breaker - 3-pole - 100 kA - 240 V - 225 A
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    PowerPact Q - molded case circuit breaker - 3-pole - 100 kA - 240 V - 225 A
    Description
    PowerPact Q - molded case circuit breaker - 3-pole - 100 kA - 240 V - 225 A
    Size pdf
    Size 195.3 KB
    Date 12/7/19
    Description
    PowerPact Q - molded case circuit breaker - 3-pole - 100 kA - 240 V - 225 A
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /