Schneider Electric USA Website

Welcome to our website.

Select your location

View all QMB Fusible Power Distribution Panelboards
Schneider Eletric QM38968TS Picture

QM38968TS

Product Logo
Schneider Eletric QM38968TS Picture
QM38968TS
Product Logo

PNLBD COVER/TRIM QMB 4-PIECE S 96H 38W

Show more characteristics
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price*
    794.00 USD
The maximum number of products that can be compared is 4

  • Ordering and shipping details
    Category
    00036 - QMB INTERIORS & FRONTS
    Discount Schedule
    PE1A
    GTIN
    00785901362739
    Package weight(Lbs)
    40.82 kg (90 lb(US))
    Returnability
    No
    Country of origin
    US
    Offer Sustainability
    California proposition 65
    WARNING: This product can expose you to chemicals including: Nickel compounds and Di-isodecyl phthalate (DIDP) which is known to the State of California to cause Carcinogen and Reproductive harm. For more information go to www.p65warnings.ca.gov
    EU RoHS Directive
    Not applicable, out of EU RoHS legal scope
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information.
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English3
    Instruction Sheet
    Format
    Size
    Date
    Add to My Documents
    QMB Panelboards 4-Piece Trim Kits (Version 1)
    Description
    This document contains information on installing QMB Panelboards 4-Piece Trim Kits into a QMB Panelboard.
    Size pdf
    Size 1.9 MB
    Date 8/29/18
    Description
    This document contains information on installing QMB Panelboards 4-Piece Trim Kits into a QMB Panelboard.
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    QM38968TS : QM38968TS_ROHS_CHINA_DECLARATION
    Description
    QM38968TS_ROHS_CHINA_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 1/21/20
    Description
    QM38968TS_ROHS_CHINA_DECLARATION
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    QM38968TS : QM38968TS_ROHS_DECLARATION
    Description
    QM38968TS_ROHS_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 1/21/20
    Description
    QM38968TS_ROHS_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /