USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all QMB Fusible Power Distribution Panelboards
Schneider Eletric QMB1BLW Picture

QMB1BLW

Product Logo
Schneider Eletric QMB1BLW Picture
QMB1BLW
Product Logo

PANELBOARD BLANK FILLER PLATE KIT 1.5 INCH

Show more characteristics
  • Product availability
    Stock - Normally stocked in distribution facility
  • Price*
    72.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    product or component type
    Blanking plate
    device short name
    QMB
    range of product
    QMB
    provided equipment
    1 piece blanking plate
    2 pieces bracket for support
    2 pieces self-tapping screw
    2 pieces bolt
    2 pieces nut
    Complementary
    height
    38.10 mm (1.5 in)
    product destination
    Panelboard
    Ordering and shipping details
    Category
    00036 - QMB INTERIORS & FRONTS
    Discount Schedule
    PE1A
    GTIN
    00785901797982
    Package weight(Lbs)
    0.89 kg (1.97 lb(US))
    Returnability
    Yes
    Country of origin
    US
    Offer Sustainability
    California proposition 65
    WARNING: This product can expose you to chemicals including: Nickel compounds and Di-isodecyl phthalate (DIDP) which is known to the State of California to cause Carcinogen and Reproductive harm. For more information go to www.p65warnings.ca.gov
    EU RoHS Directive
    Not applicable, out of EU RoHS legal scope
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information.
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English4
    Catalog
    Format
    Size
    Date
    Add to My Documents
    Sup. Digest 178 Catalog 13: Obsolete Panelboards (Version 1.0)
    Description
    Section 13 of Supplemental Digest 178 contains information for QMB fusible panelboards, replacement parts, NQOD lighting and Appliance Panelboards, and Circuit Breakers for I-Line Panelboards and Switchboards
    Size pdf
    Size 2.1 MB
    Date 5/12/19
    Description
    Section 13 of Supplemental Digest 178 contains information for QMB fusible panelboards, replacement parts, NQOD lighting and Appliance Panelboards, and Circuit Breakers for I-Line Panelboards and Switchboards
    Instruction Sheet
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 718 KB
    Date 8/29/18
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    QMB1BLW_ROHS_DECLARATION
    Description
    QMB1BLW_ROHS_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 11/20/19
    Description
    QMB1BLW_ROHS_DECLARATION
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    QMB1BLW_ROHS_CHINA_DECLARATION
    Description
    QMB1BLW_ROHS_CHINA_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 11/20/19
    Description
    QMB1BLW_ROHS_CHINA_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /