USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all Advanced power and equipment surge protection integral to Square D Low Voltage Equipment
Schneider Eletric QMB1IMA12 Picture

QMB1IMA12

Product Logo
Schneider Eletric QMB1IMA12 Picture
QMB1IMA12
Product Logo

Surge Protect - QMB - IMA - 120kA - 120/240VAC - 1P3W

Show more characteristics
  • Price*
    6,663.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    Product
    Surge protection device
    Range
    QMB
    Device Short Name
    IMA
    Complementary
    Surge Current
    120 kA
    Voltage Rating
    120/240 V AC
    Number of Phases
    1 phase
    Wiring Configuration
    3-wire
    Connection
    Plug in
    MCOV
    150 V
    Nominal Discharge Current
    20 kA
    SCCR
    200 kA
    Local Signalling
    Alarm fault
    Status LED
    Provided Equipment
    Alarm enable/disable switch
    Surge counter
    Dry contacts
    Height
    22.99 in (584 mm)
    Width
    8.90 in (226 mm)
    Depth
    6.50 in (165 mm)
    Environment
    Enclosure Material
    painted sheet steel
    Ordering and shipping details
    Category
    08251-TVSS UNIT
    Discount Schedule
    PE1A
    Package weight(Lbs)
    37.00 lb(US) (16.783 kg)
    Returnability
    No
    Country of origin
    US
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English1
    Catalog
    Format
    Size
    Date
    Add to My Documents
    Digest 178 Catalog 06: Surge Protective Devices (Version 1.0)
    Description
    Digest Section 6 - This section of Digest 178 includes selection information for externally mounted SPDs, internally mounted SPDs, nipple-mounted SPDs, and residential SPDs. Replaces Digest 177 section 6; 0100CT1501_SEC-06
    Size pdf
    Size 1.8 MB
    Date 5/12/19
    Description
    Digest Section 6 - This section of Digest 178 includes selection information for externally mounted SPDs, internally mounted SPDs, nipple-mounted SPDs, and residential SPDs. Replaces Digest 177 section 6; 0100CT1501_SEC-06
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /