USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all QMB Fusible Power Distribution Panelboards
Schneider Eletric QMB310LEX Picture

QMB310LEX

Product Logo
Schneider Eletric QMB310LEX Picture
QMB310LEX
Product Logo

PANELBOARD INTERIOR QMB 1200A MLO 3PH AL

Show more characteristics
  • Product availability
    Stock - Normally stocked in distribution facility
  • Price*
    159.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Ordering and shipping details
    Category
    00037 - QMB BRANCH CB,SW,& MAIN SW
    Discount Schedule
    PE1A
    GTIN
    00785901512684
    Package weight(Lbs)
    2.22 kg (4.9 lb(US))
    Returnability
    Yes
    Country of origin
    US
    Offer Sustainability
    California proposition 65
    WARNING: This product can expose you to chemicals including: Nickel compounds and Di-isodecyl phthalate (DIDP) which is known to the State of California to cause Carcinogen and Reproductive harm. For more information go to www.p65warnings.ca.gov
    EU RoHS Directive
    Not applicable, out of EU RoHS legal scope
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information.
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages4
    • English4
    • French1
    • Spanish1
    Catalog
    Format
    Size
    Date
    Add to My Documents
    Sup. Digest 178 Catalog 13: Obsolete Panelboards (Version 1.0)
    Description
    Section 13 of Supplemental Digest 178 contains information for QMB fusible panelboards, replacement parts, NQOD lighting and Appliance Panelboards, and Circuit Breakers for I-Line Panelboards and Switchboards
    Size pdf
    Size 2.1 MB
    Date 5/12/19
    Description
    Section 13 of Supplemental Digest 178 contains information for QMB fusible panelboards, replacement parts, NQOD lighting and Appliance Panelboards, and Circuit Breakers for I-Line Panelboards and Switchboards
    Instruction Sheet
    Format
    Size
    Date
    Add to My Documents
    QMB Panelboards (Version 1)
    Description
    This bulletin contains instructions for installing Square D® brand QMB panelboards. These panelboards are Underwriters Laboratories (cULus) listed and accept QMB/QMJ fusible switches and QMB branch circuit breakers.
    Size pdf
    Size 3.4 MB
    Date 9/9/09
    Description
    This bulletin contains instructions for installing Square D® brand QMB panelboards. These panelboards are Underwriters Laboratories (cULus) listed and accept QMB/QMJ fusible switches and QMB branch circuit breakers.
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    PANELBOARD INTERIOR QMB 1200A MLO 3PH AL
    Description
    PANELBOARD INTERIOR QMB 1200A MLO 3PH AL
    Size pdf
    Size 195.3 KB
    Date 12/11/19
    Description
    PANELBOARD INTERIOR QMB 1200A MLO 3PH AL
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    PANELBOARD INTERIOR QMB 1200A MLO 3PH AL
    Description
    PANELBOARD INTERIOR QMB 1200A MLO 3PH AL
    Size pdf
    Size 195.3 KB
    Date 12/11/19
    Description
    PANELBOARD INTERIOR QMB 1200A MLO 3PH AL
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /