USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all QMB Fusible Power Distribution Panelboards
Schneider Eletric QMB324MW Picture

QMB324MW

Product Logo
Schneider Eletric QMB324MW Picture
QMB324MW
Product Logo

SWITCH FUSIBLE MAIN QMB 240V 200A 3P

Show more characteristics
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price*
    2,208.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    product or component type
    Fuse-switch
    device application
    Main supply
    device short name
    QMB
    disconnector device type
    Fusible disconnect switch
    range of product
    Square D
    Complementary
    Line Rated Current
    200 A
    device mounting
    Surface
    material
    Steel
    number of poles
    3
    Rated Voltage
    240 V AC
    product destination
    Switchboard
    Panelboard
    short-circuit protection
    200000 A AIR
    switch function
    TPST
    wiring configuration
    Without neutral
    Environment
    product certifications
    UL listed
    Ordering and shipping details
    Category
    00037 - QMB BRANCH CB,SW,& MAIN SW
    Discount Schedule
    PE1A
    GTIN
    00785901765851
    Package weight(Lbs)
    15.15 kg (33.4 lb(US))
    Returnability
    No
    Country of origin
    US
    Offer Sustainability
    California proposition 65
    WARNING: This product can expose you to chemicals including: Lead and lead compounds which is known to the State of California to cause Carcinogen & Reproductive harm. For more information go to www.p65warnings.ca.gov
    EU RoHS Directive
    Not compliant
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English2
    Catalog
    Format
    Size
    Date
    Add to My Documents
    Sup. Digest 178 Catalog 13: Obsolete Panelboards (Version 1.0)
    Description
    Section 13 of Supplemental Digest 178 contains information for QMB fusible panelboards, replacement parts, NQOD lighting and Appliance Panelboards, and Circuit Breakers for I-Line Panelboards and Switchboards
    Size pdf
    Size 2.1 MB
    Date 5/12/19
    Description
    Section 13 of Supplemental Digest 178 contains information for QMB fusible panelboards, replacement parts, NQOD lighting and Appliance Panelboards, and Circuit Breakers for I-Line Panelboards and Switchboards
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    QMB324MW_ROHS_DECLARATION
    Description
    QMB324MW_ROHS_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 11/14/19
    Description
    QMB324MW_ROHS_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /