Schneider Electric USA Website

Welcome to our website.

Select your location

View all QMB Fusible Power Distribution Panelboards
Schneider Eletric QMB3400LA Picture

QMB3400LA

Product Logo
Schneider Eletric QMB3400LA Picture
QMB3400LA
Product Logo

CIRCUIT BREAKER, QMB 600V 400A

Show more characteristics
  • Product availability
    Stock - Normally stocked in distribution facility
  • 6,774.00 USD
    Price is “List Price” and may be subject to a trade discount – check with your local distributor or retailer for actual price.
The maximum number of products that can be compared is 4

  • Main
    product or component type
    Circuit-breaker
    range of product
    QMB
    Square D
    Complementary
    Line Rated Current
    400 A
    device mounting
    Surface
    material
    Steel
    number of poles
    3
    Rated Voltage
    250 V DC
    600 V AC
    product destination
    Distribution board
    Meter board
    protection type
    Fuse protection
    short-circuit protection
    30000 A AIR
    switch function
    TPST
    wiring configuration
    Without neutral
    Environment
    product certifications
    UL listed
    Ordering and shipping details
    Category
    00037 - QMB BRANCH CB,SW,& MAIN SW
    Discount Schedule
    PE1A
    GTIN
    00785901581147
    Returnability
    Yes
    Country of origin
    US
    Offer Sustainability
    California proposition 65
    WARNING: This product can expose you to chemicals including: Lead and lead compounds which is known to the State of California to cause Carcinogen & Reproductive harm. For more information go to www.p65warnings.ca.gov
    EU RoHS Directive
    Not compliant
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information.
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English3
    Catalog
    Format
    Size
    Date
    Add to My Documents
    Sup. Digest 178 Catalog 13: Obsolete Panelboards (Version 1.0)
    Description
    Section 13 of Supplemental Digest 178 contains information for QMB fusible panelboards, replacement parts, NQOD lighting and Appliance Panelboards, and Circuit Breakers for I-Line Panelboards and Switchboards
    Size pdf
    Size 2.1 MB
    Date 5/12/19
    Description
    Section 13 of Supplemental Digest 178 contains information for QMB fusible panelboards, replacement parts, NQOD lighting and Appliance Panelboards, and Circuit Breakers for I-Line Panelboards and Switchboards
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    QMB3400LA : CIRCUIT BREAKER, QMB 600V 400A
    Description
    CIRCUIT BREAKER, QMB 600V 400A
    Size pdf
    Size 195.3 KB
    Date 2/17/20
    Description
    CIRCUIT BREAKER, QMB 600V 400A
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    QMB3400LA : CIRCUIT BREAKER, QMB 600V 400A
    Description
    CIRCUIT BREAKER, QMB 600V 400A
    Size pdf
    Size 195.3 KB
    Date 2/17/20
    Description
    CIRCUIT BREAKER, QMB 600V 400A
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /